NBK logo

  • Special Screws
  • Micro Screws

SNZFS-M1.4-5

Cross Recessed Flat Head Machine Screws for Precision Instruments

  • Miniature

Dimension Drawing

SNZFSCross Recessed Flat Head Machine Screws for Precision Instruments寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Cross-recessed
Socket Number
Qty per Pack Mass
(g)
CAD
Download
RFQ
SNZFS-M1.4-5 M1.4 0.3 5 2 0.45 0 50 0.041 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Cross-recessed
Socket Number
Qty per Pack Mass
(g)
CAD
Download
RFQ
SNZFS-M1.4-5 M1.4 0.3 5 2 0.45 0 50 0.041 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Cross-recessed
Socket Number
Qty per Pack Mass
(g)
CAD
Download
RFQ
SNZFS-M1.4-5 M1.4 0.3 5 2 0.45 0 50 0.041 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Cross-recessed
Socket Number
Qty per Pack Mass
(g)
CAD
Download
RFQ
SNZFS-M1.4-5 M1.4 0.3 5 2 0.45 0 50 0.041 CAD RFQ

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.

Characteristics

  • Miniature screws for precision instruments.
  • M1.4 - M2.6。
  • More compact head than standard flat head machine screws.

Material/Finish

SNZFS
Main Body SUSXM7
(S.S. grade:A2)

Related Services

Application

Reducing the size of equipment and devices
Compact precision instruments

Product List

Click here to see SNZFS-M1.4

Click here to see SNZFS