Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket Number |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|---|
SNZFS-M2-3 | M2 | 0.4 | 3 | 3 | 0.6 | 0 | 50 | 0.056 | CAD | RFQ |
SNZFS-M2-4 | M2 | 0.4 | 4 | 3 | 0.6 | 0 | 50 | 0.073 | CAD | RFQ |
SNZFS-M2-5 | M2 | 0.4 | 5 | 3 | 0.6 | 0 | 50 | 0.091 | CAD | RFQ |
SNZFS-M2-6 | M2 | 0.4 | 6 | 3 | 0.6 | 0 | 50 | 0.11 | CAD | RFQ |
SNZFS-M2-8 | M2 | 0.4 | 8 | 3 | 0.6 | 0 | 50 | 0.14 | CAD | RFQ |
SNZFS-M2-10 | M2 | 0.4 | 10 | 3 | 0.6 | 0 | 50 | 0.18 | CAD | RFQ |
Related Services
Material/Finish
SNZFS | |
---|---|
Main Body | SUSXM7 (S.S. grade:A2) |
Application
Reducing the size of equipment and devicesCompact precision instruments
Characteristics
- Miniature screws for precision instruments.
- M1.4 - M2.6。
- More compact head than standard flat head machine screws.