Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket Number |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|---|
SNZFS-M2.6-3 | M2.6 | 0.45 | 3 | 4 | 0.8 | 0 | 50 | 0.1 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereCharacteristics
- Miniature screws for precision instruments.
- M1.4 - M2.6。
- More compact head than standard flat head machine screws.
Material/Finish
SNZFS | |
---|---|
Main Body | SUSXM7 (S.S. grade:A2) |
Related Services
Application
Reducing the size of equipment and devicesCompact precision instruments