Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket Number |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|
| SNZFS-M2-3 | M2 | 0.4 | 3 | 3 | 0.6 | 0 | 50 | 0.056 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereCharacteristics
- Miniature screws for precision instruments.
- M1.4 - M2.6。
- More compact head than standard flat head machine screws.
Material/Finish
| SNZFS | |
|---|---|
| Main Body | SUSXM7 (S.S. grade:A2) |
Related Services
Application
Reducing the size of equipment and devicesCompact precision instruments





