Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket Number |
Max. Torque (N・m) |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SNZS-M1-2 | M1 | 0.25 | 2 | 1.8 | 0.45 | 0 | 0.02 | 50 | 0.013 | CAD | RFQ |
| SNZS-M1-3 | M1 | 0.25 | 3 | 1.8 | 0.45 | 0 | 0.02 | 50 | 0.017 | CAD | RFQ |
| SNZS-M1-4 | M1 | 0.25 | 4 | 1.8 | 0.45 | 0 | 0.02 | 50 | 0.021 | CAD | RFQ |
| SNZS-M1-5 | M1 | 0.25 | 5 | 1.8 | 0.45 | 0 | 0.02 | 50 | 0.025 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SNZS-M | |
|---|---|
| Main Body | SUSXM7 (Equivalent to SUS304) |
Application
Reducing the size of equipment and devicesCompact precision instruments
Characteristics
- Miniature screws for precision instruments in sizes from M1 to M2.6.
- Pan head machine screws of low profile. For applications with limited overhead space.






