NBK logo

  • Special Screws
  • Micro Screws

SNZS-M1.4-2

Pan Head Machine Screws for Precision Instruments

  • Miniature

Dimension Drawing

SNZS-MPan Head Machine Screws for Precision Instruments寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Cross-recessed
Socket Number
Max.
Torque
(N・m)
Qty per Pack Mass
(g)
CAD
Download
RFQ
SNZS-M1.4-2 M1.4 0.3 2 2 0.5 0 0.07 50 0.024 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.

Characteristics

  • Miniature screws for precision instruments in sizes from M1 to M2.6.
  • Pan head machine screws of low profile. For applications with limited overhead space.

Material/Finish

SNZS-M
Main Body SUSXM7
(Equivalent to SUS304)

Related Services

Application

Reducing the size of equipment and devices
Compact precision instruments

Product List

Click here to see SNZS-M1.4

Click here to see SNZS-M