Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket Number |
Max. Torque (N・m) |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SNZS-M2-2 | M2 | 0.4 | 2 | 3 | 0.6 | 0 | 0.22 | 50 | 0.055 | CAD | RFQ |
| SNZS-M2-2.5 | M2 | 0.4 | 2.5 | 3 | 0.6 | 0 | 0.22 | 50 | 0.064 | CAD | RFQ |
| SNZS-M2-3 | M2 | 0.4 | 3 | 3 | 0.6 | 0 | 0.22 | 50 | 0.072 | CAD | RFQ |
| SNZS-M2-3.5 | M2 | 0.4 | 3.5 | 3 | 0.6 | 0 | 0.22 | 50 | 0.081 | CAD | RFQ |
| SNZS-M2-4 | M2 | 0.4 | 4 | 3 | 0.6 | 0 | 0.22 | 50 | 0.089 | CAD | RFQ |
| SNZS-M2-5 | M2 | 0.4 | 5 | 3 | 0.6 | 0 | 0.22 | 50 | 0.11 | CAD | RFQ |
| SNZS-M2-6 | M2 | 0.4 | 6 | 3 | 0.6 | 0 | 0.22 | 50 | 0.12 | CAD | RFQ |
| SNZS-M2-8 | M2 | 0.4 | 8 | 3 | 0.6 | 0 | 0.22 | 50 | 0.16 | CAD | RFQ |
| SNZS-M2-10 | M2 | 0.4 | 10 | 3 | 0.6 | 0 | 0.22 | 50 | 0.19 | CAD | RFQ |
| SNZS-M2-12 | M2 | 0.4 | 12 | 3 | 0.6 | 0 | 0.22 | 50 | 0.23 | CAD | RFQ |
| SNZS-M2-14 | M2 | 0.4 | 14 | 3 | 0.6 | 0 | 0.22 | 50 | 0.26 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SNZS-M | |
|---|---|
| Main Body | SUSXM7 (Equivalent to SUS304) |
Application
Reducing the size of equipment and devicesCompact precision instruments
Characteristics
- Miniature screws for precision instruments in sizes from M1 to M2.6.
- Pan head machine screws of low profile. For applications with limited overhead space.






