NBK logo

  • Special Screws
  • Micro Screws

SNZS-S0.6-1

Pan Head Machine Screws for Precision Instruments

  • Miniature

Dimension Drawing

SNZS-SPan Head Machine Screws for Precision Instruments

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 a Max.
Torque
(N・m)
Qty per Pack Mass
(g)
CAD
Download
RFQ
SNZS-S0.6-1 S0.6 0.15 1 1.3 0.4 0.25 0.005 10 0.0031 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 a Max.
Torque
(N・m)
Qty per Pack Mass
(g)
CAD
Download
RFQ
SNZS-S0.6-1 S0.6 0.15 1 1.3 0.4 0.25 0.005 10 0.0031 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 a Max.
Torque
(N・m)
Qty per Pack Mass
(g)
CAD
Download
RFQ
SNZS-S0.6-1 S0.6 0.15 1 1.3 0.4 0.25 0.005 10 0.0031 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 a Max.
Torque
(N・m)
Qty per Pack Mass
(g)
CAD
Download
RFQ
SNZS-S0.6-1 S0.6 0.15 1 1.3 0.4 0.25 0.005 10 0.0031 CAD RFQ

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.

Characteristics

  • Miniature screws for precision instruments in sizes from S0.6 to S0.8.
  • Pan head machine screws of low profile. For applications with limited overhead space.

Material/Finish

SNZS-S
Main Body SUSXM7
(Equivalent to SUS304)

Related Services

Application

Reducing the size of equipment and devices
Compact precision instruments

Product List

Click here to see SNZS-S0.6