• Special Screws (Bolts)
  • Micro / Miniature Screws

SPA-MF/Plastic Cross Recessed Micro Flat Head Machine Screws - RENY

  • High strength
  • Light Weight
  • Miniature
  • High Specific Strength

Dimension Drawing

SPA-MFPlastic Cross Recessed Micro Flat Head Machine Screws - RENY寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M1.2
M1.4
M1.6
L
All
2.5
4

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 Cross-recessed Socket No. Tensile Breaking
Load (N)*1
Torsional
Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPA-M1.2-2.5-MF M1.2 0.25 2.5 2.3 0 110 0.029 10 0.005 CAD RFQ
SPA-M1.2-4-MF M1.2 0.25 4 2.3 0 110 0.029 10 0.007 CAD RFQ
SPA-M1.2-2.5-MF(100) M1.2 0.25 2.5 2.3 0 110 0.029 100 0.005 CAD RFQ
SPA-M1.2-4-MF(100) M1.2 0.25 4 2.3 0 110 0.029 100 0.007 CAD RFQ
SPA-M1.4-2.5-MF M1.4 0.3 2.5 2.5 0 150 0.047 10 0.006 CAD RFQ
SPA-M1.4-4-MF M1.4 0.3 4 2.5 0 150 0.047 10 0.008 CAD RFQ
SPA-M1.4-2.5-MF(100) M1.4 0.3 2.5 2.5 0 150 0.047 100 0.006 CAD RFQ
SPA-M1.4-4-MF(100) M1.4 0.3 4 2.5 0 150 0.047 100 0.008 CAD RFQ
SPA-M1.6-2.5-MF M1.6 0.35 2.5 2.8 0 156 0.052 10 0.008 CAD RFQ
SPA-M1.6-4-MF M1.6 0.35 4 2.8 0 156 0.052 10 0.011 CAD RFQ
SPA-M1.6-2.5-MF(100) M1.6 0.35 2.5 2.8 0 156 0.052 100 0.008 CAD RFQ
SPA-M1.6-4-MF(100) M1.6 0.35 4 2.8 0 156 0.052 100 0.011 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
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
SPA-MF
Main Body RENYTM*1 (50% Glass Fiber Reinforced Polyamide MXD6)
(Ivory)
Heat Resistance
Temperature*2
105℃

*1: RENYTM is a trademark or registered trademark of Mitsubishi Gas Chemical Company, Inc.
*2: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

Heat insulation and dew condensation prevention of refrigerating and freezing facilities
Electrical and electronic equipment / Offshore instruments / Plating facilities

Characteristics

  • RENYTM miniature screws for precision instruments.
  • RENYTM is a thermoplastic engineering plastic with excellent tensile and bending strength.
  • It is highly fatigue-resistant and has excellent creep and heat insulation properties.
  • While it is nearly as strong as metal, its weight is approximately 1/5 of iron.
  • For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws

Product List

Click here to see Micro / Miniature Screws

Click here to see Special Screws (Bolts)