• Special Screws (Bolts)
  • Micro / Miniature Screws

SPC-F/Plastic Cross Recessed Flat Head Machine Screws - PC

  • Light Weight
  • Electrical Insulation
  • Shock Resistance
  • Weather Resistance

Dimension Drawing

SPC-FPlastic Cross Recessed Flat Head Machine Screws - PC寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M2
M2.6
M3
M4
M5
M6
M8
L
All
4
5
6
8
10
12
15
16
18
20
25
14
30
35

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Cross-recessed Socket No. Tensile Breaking
Load (N)*1
Torsional
Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPC-M2-4-F M2 0.4 4 4 1.2 1 107 0.055 50 0.018 CAD RFQ
SPC-M2-5-F M2 0.4 5 4 1.2 1 107 0.055 50 0.021 CAD RFQ
SPC-M2-6-F M2 0.4 6 4 1.2 1 107 0.055 50 0.023 CAD RFQ
SPC-M2-8-F M2 0.4 8 4 1.2 1 107 0.055 50 0.03 CAD RFQ
SPC-M2-10-F M2 0.4 10 4 1.2 1 107 0.055 50 0.041 CAD RFQ
SPC-M2-4-F(1000) M2 0.4 4 4 1.2 1 107 0.055 1000 0.018 CAD RFQ
SPC-M2-5-F(1000) M2 0.4 5 4 1.2 1 107 0.055 1000 0.021 CAD RFQ
SPC-M2-6-F(1000) M2 0.4 6 4 1.2 1 107 0.055 1000 0.023 CAD RFQ
SPC-M2-8-F(1000) M2 0.4 8 4 1.2 1 107 0.055 1000 0.03 CAD RFQ
SPC-M2-10-F(1000) M2 0.4 10 4 1.2 1 107 0.055 1000 0.041 CAD RFQ
SPC-M2.6-4-F M2.6 0.45 4 5.2 1.5 1 196 0.12 50 0.032 CAD RFQ
SPC-M2.6-5-F M2.6 0.45 5 5.2 1.5 1 196 0.12 50 0.036 CAD RFQ
SPC-M2.6-6-F M2.6 0.45 6 5.2 1.5 1 196 0.12 50 0.041 CAD RFQ
SPC-M2.6-8-F M2.6 0.45 8 5.2 1.5 1 196 0.12 50 0.05 CAD RFQ
SPC-M2.6-10-F M2.6 0.45 10 5.2 1.5 1 196 0.12 50 0.059 CAD RFQ
SPC-M2.6-12-F M2.6 0.45 12 5.2 1.5 1 196 0.12 50 0.069 CAD RFQ
SPC-M2.6-4-F(1000) M2.6 0.45 4 5.2 1.5 1 196 0.12 1000 0.032 CAD RFQ
SPC-M2.6-5-F(1000) M2.6 0.45 5 5.2 1.5 1 196 0.12 1000 0.036 CAD RFQ
SPC-M2.6-6-F(1000) M2.6 0.45 6 5.2 1.5 1 196 0.12 1000 0.041 CAD RFQ
SPC-M2.6-8-F(1000) M2.6 0.45 8 5.2 1.5 1 196 0.12 1000 0.05 CAD RFQ
SPC-M2.6-10-F(1000) M2.6 0.45 10 5.2 1.5 1 196 0.12 1000 0.059 CAD RFQ
SPC-M2.6-12-F(1000) M2.6 0.45 12 5.2 1.5 1 196 0.12 1000 0.069 CAD RFQ
SPC-M3-4-F M3 0.5 4 6 1.75 2 266 0.18 50 0.048 CAD RFQ
SPC-M3-5-F M3 0.5 5 6 1.75 2 266 0.18 50 0.052 CAD RFQ
SPC-M3-6-F M3 0.5 6 6 1.75 2 266 0.18 50 0.058 CAD RFQ
SPC-M3-8-F M3 0.5 8 6 1.75 2 266 0.18 50 0.072 CAD RFQ
SPC-M3-10-F M3 0.5 10 6 1.75 2 266 0.18 50 0.085 CAD RFQ
SPC-M3-12-F M3 0.5 12 6 1.75 2 266 0.18 50 0.1 CAD RFQ
SPC-M3-15-F M3 0.5 15 6 1.75 2 266 0.18 50 0.12 CAD RFQ
SPC-M3-16-F M3 0.5 16 6 1.75 2 266 0.18 50 0.13 CAD RFQ
SPC-M3-18-F M3 0.5 18 6 1.75 2 266 0.18 50 0.14 CAD RFQ
SPC-M3-20-F M3 0.5 20 6 1.75 2 266 0.18 50 0.15 CAD RFQ
SPC-M3-25-F M3 0.5 25 6 1.75 2 266 0.18 50 0.19 CAD RFQ
SPC-M3-4-F(1000) M3 0.5 4 6 1.75 2 266 0.18 1000 0.048 CAD RFQ
SPC-M3-5-F(1000) M3 0.5 5 6 1.75 2 266 0.18 1000 0.052 CAD RFQ
SPC-M3-6-F(1000) M3 0.5 6 6 1.75 2 266 0.18 1000 0.058 CAD RFQ
SPC-M3-8-F(1000) M3 0.5 8 6 1.75 2 266 0.18 1000 0.072 CAD RFQ
SPC-M3-10-F(1000) M3 0.5 10 6 1.75 2 266 0.18 1000 0.085 CAD RFQ
SPC-M3-12-F(1000) M3 0.5 12 6 1.75 2 266 0.18 1000 0.1 CAD RFQ
SPC-M3-15-F(1000) M3 0.5 15 6 1.75 2 266 0.18 1000 0.12 CAD RFQ
SPC-M3-16-F(1000) M3 0.5 16 6 1.75 2 266 0.18 1000 0.13 CAD RFQ
SPC-M3-18-F(1000) M3 0.5 18 6 1.75 2 266 0.18 1000 0.14 CAD RFQ
SPC-M3-20-F(1000) M3 0.5 20 6 1.75 2 266 0.18 1000 0.15 CAD RFQ
SPC-M3-25-F(1000) M3 0.5 25 6 1.75 2 266 0.18 1000 0.19 CAD RFQ
SPC-M4-6-F M4 0.7 6 8 2.3 2 481 0.39 50 0.14 CAD RFQ
SPC-M4-8-F M4 0.7 8 8 2.3 2 481 0.39 50 0.16 CAD RFQ
SPC-M4-10-F M4 0.7 10 8 2.3 2 481 0.39 50 0.19 CAD RFQ
SPC-M4-12-F M4 0.7 12 8 2.3 2 481 0.39 50 0.21 CAD RFQ
SPC-M4-14-F M4 0.7 14 8 2.3 2 481 0.39 50 0.24 CAD RFQ
SPC-M4-15-F M4 0.7 15 8 2.3 2 481 0.39 50 0.25 CAD RFQ
SPC-M4-16-F M4 0.7 16 8 2.3 2 481 0.39 50 0.26 CAD RFQ
SPC-M4-18-F M4 0.7 18 8 2.3 2 481 0.39 50 0.29 CAD RFQ
SPC-M4-20-F M4 0.7 20 8 2.3 2 481 0.39 50 0.31 CAD RFQ
SPC-M4-25-F M4 0.7 25 8 2.3 2 481 0.39 50 0.37 CAD RFQ
SPC-M4-6-F(1000) M4 0.7 6 8 2.3 2 481 0.39 1000 0.14 CAD RFQ
SPC-M4-8-F(1000) M4 0.7 8 8 2.3 2 481 0.39 1000 0.16 CAD RFQ
SPC-M4-10-F(1000) M4 0.7 10 8 2.3 2 481 0.39 1000 0.19 CAD RFQ
SPC-M4-12-F(1000) M4 0.7 12 8 2.3 2 481 0.39 1000 0.21 CAD RFQ
SPC-M4-14-F(1000) M4 0.7 14 8 2.3 2 481 0.39 1000 0.24 CAD RFQ
SPC-M4-15-F(1000) M4 0.7 15 8 2.3 2 481 0.39 1000 0.25 CAD RFQ
SPC-M4-16-F(1000) M4 0.7 16 8 2.3 2 481 0.39 1000 0.26 CAD RFQ
SPC-M4-18-F(1000) M4 0.7 18 8 2.3 2 481 0.39 1000 0.29 CAD RFQ
SPC-M4-20-F(1000) M4 0.7 20 8 2.3 2 481 0.39 1000 0.31 CAD RFQ
SPC-M4-25-F(1000) M4 0.7 25 8 2.3 2 481 0.39 1000 0.37 CAD RFQ
SPC-M5-8-F M5 0.8 8 10 2.8 2 797 0.8 50 0.23 CAD RFQ
SPC-M5-10-F M5 0.8 10 10 2.8 2 797 0.8 50 0.26 CAD RFQ
SPC-M5-12-F M5 0.8 12 10 2.8 2 797 0.8 50 0.3 CAD RFQ
SPC-M5-15-F M5 0.8 15 10 2.8 2 797 0.8 50 0.36 CAD RFQ
SPC-M5-20-F M5 0.8 20 10 2.8 2 797 0.8 50 0.45 CAD RFQ
SPC-M5-25-F M5 0.8 25 10 2.8 2 797 0.8 50 0.54 CAD RFQ
SPC-M5-8-F(1000) M5 0.8 8 10 2.8 2 797 0.8 1000 0.23 CAD RFQ
SPC-M5-10-F(1000) M5 0.8 10 10 2.8 2 797 0.8 1000 0.26 CAD RFQ
SPC-M5-12-F(1000) M5 0.8 12 10 2.8 2 797 0.8 1000 0.3 CAD RFQ
SPC-M5-15-F(500) M5 0.8 15 10 2.8 2 797 0.8 500 0.36 CAD RFQ
SPC-M5-20-F(500) M5 0.8 20 10 2.8 2 797 0.8 500 0.45 CAD RFQ
SPC-M5-25-F(500) M5 0.8 25 10 2.8 2 797 0.8 500 0.54 CAD RFQ
SPC-M6-10-F M6 1 10 12 3.4 3 1136 1.2 20 0.42 CAD RFQ
SPC-M6-12-F M6 1 12 12 3.4 3 1136 1.2 20 0.47 CAD RFQ
SPC-M6-15-F M6 1 15 12 3.4 3 1136 1.2 20 0.56 CAD RFQ
SPC-M6-20-F M6 1 20 12 3.4 3 1136 1.2 20 0.69 CAD RFQ
SPC-M6-25-F M6 1 25 12 3.4 3 1136 1.2 20 0.82 CAD RFQ
SPC-M6-30-F M6 1 30 12 3.4 3 1136 1.2 20 0.97 CAD RFQ
SPC-M6-35-F M6 1 35 12 3.4 3 1136 1.2 20 1.1 CAD RFQ
SPC-M6-10-F(500) M6 1 10 12 3.4 3 1136 1.2 500 0.42 CAD RFQ
SPC-M6-12-F(500) M6 1 12 12 3.4 3 1136 1.2 500 0.47 CAD RFQ
SPC-M6-15-F(500) M6 1 15 12 3.4 3 1136 1.2 500 0.56 CAD RFQ
SPC-M6-20-F(250) M6 1 20 12 3.4 3 1136 1.2 250 0.69 CAD RFQ
SPC-M6-25-F(250) M6 1 25 12 3.4 3 1136 1.2 250 0.82 CAD RFQ
SPC-M6-30-F(250) M6 1 30 12 3.4 3 1136 1.2 250 0.97 CAD RFQ
SPC-M6-35-F(200) M6 1 35 12 3.4 3 1136 1.2 200 1.1 CAD RFQ
SPC-M8-10-F M8 1.25 10 16 4.4 3 2088 3.2 20 0.87 CAD RFQ
SPC-M8-12-F M8 1.25 12 16 4.4 3 2088 3.2 20 0.97 CAD RFQ
SPC-M8-15-F M8 1.25 15 16 4.4 3 2088 3.2 20 1.2 CAD RFQ
SPC-M8-20-F M8 1.25 20 16 4.4 3 2088 3.2 20 1.4 CAD RFQ
SPC-M8-25-F M8 1.25 25 16 4.4 3 2088 3.2 20 1.7 CAD RFQ
SPC-M8-30-F M8 1.25 30 16 4.4 3 2088 3.2 20 1.9 CAD RFQ
SPC-M8-10-F(250) M8 1.25 10 16 4.4 3 2088 3.2 250 0.87 CAD RFQ
SPC-M8-12-F(250) M8 1.25 12 16 4.4 3 2088 3.2 250 0.97 CAD RFQ
SPC-M8-15-F(250) M8 1.25 15 16 4.4 3 2088 3.2 250 1.2 CAD RFQ
SPC-M8-20-F(200) M8 1.25 20 16 4.4 3 2088 3.2 200 1.4 CAD RFQ
SPC-M8-25-F(200) M8 1.25 25 16 4.4 3 2088 3.2 200 1.7 CAD RFQ
SPC-M8-30-F(100) M8 1.25 30 16 4.4 3 2088 3.2 100 1.9 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
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
SPC-F
Main Body PC (Polycarbonate) (Transparent)
Heat Resistance Temperature*1 115℃

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

Electrical and electronic equipment

Characteristics

  • PC (polycarbonate) Phillips cross recessed flat head machine screws.
  • PC (polycarbonate) has the highest shock resistance of engineering plastics.
  • Allowable operating temperature*1 (min./max.): -40°C/115°C
  • PC has low water absorbency and excellent weather resistance.
  • For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws

Product List

Click here to see Micro / Miniature Screws

Click here to see Special Screws (Bolts)