• Special Screws (Bolts)
  • Micro / Miniature Screws

SPC-P/Plastic Cross Recessed Pan Head Machine Screws - PC

  • Light Weight
  • Electrical Insulation
  • Shock Resistance
  • Weather Resistance

Dimension Drawing

SPC-PPlastic Screw - Cross Recessed Pan Head Machine Screws - PC寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M1.7
M2
M2.6
M3
M4
M5
M6
M8
L
All
3
4
5
6
8
10
12
15
16
18
20
25
30
40
35

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Cross-recessed Socket No. Tensile Breaking
Load (N)*1
Torsional
Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPC-M1.7-3-P M1.7 0.35 3 2.5 0.5 0 51 0.022 50 0.0066 CAD RFQ
SPC-M1.7-4-P M1.7 0.35 4 2.5 0.5 0 51 0.022 50 0.0085 CAD RFQ
SPC-M2-3-P M2 0.4 3 3.5 1.3 1 107 0.055 50 0.02 CAD RFQ
SPC-M2-4-P M2 0.4 4 3.5 1.3 1 107 0.055 50 0.022 CAD RFQ
SPC-M2-5-P M2 0.4 5 3.5 1.3 1 107 0.055 50 0.025 CAD RFQ
SPC-M2-6-P M2 0.4 6 3.5 1.3 1 107 0.055 50 0.028 CAD RFQ
SPC-M2-8-P M2 0.4 8 3.5 1.3 1 107 0.055 50 0.042 CAD RFQ
SPC-M2-10-P M2 0.4 10 3.5 1.3 1 107 0.055 50 0.047 CAD RFQ
SPC-M2-12-P M2 0.4 12 3.5 1.3 1 107 0.055 50 0.053 CAD RFQ
SPC-M2-3-P(1000) M2 0.4 3 3.5 1.3 1 107 0.055 1000 0.02 CAD RFQ
SPC-M2-4-P(1000) M2 0.4 4 3.5 1.3 1 107 0.055 1000 0.022 CAD RFQ
SPC-M2-5-P(1000) M2 0.4 5 3.5 1.3 1 107 0.055 1000 0.025 CAD RFQ
SPC-M2-6-P(1000) M2 0.4 6 3.5 1.3 1 107 0.055 1000 0.028 CAD RFQ
SPC-M2-8-P(1000) M2 0.4 8 3.5 1.3 1 107 0.055 1000 0.042 CAD RFQ
SPC-M2-10-P(1000) M2 0.4 10 3.5 1.3 1 107 0.055 1000 0.047 CAD RFQ
SPC-M2-12-P(1000) M2 0.4 12 3.5 1.3 1 107 0.055 1000 0.053 CAD RFQ
SPC-M2.6-3-P M2.6 0.45 3 4.5 1.7 1 196 0.12 50 0.052 CAD RFQ
SPC-M2.6-4-P M2.6 0.45 4 4.5 1.7 1 196 0.12 50 0.056 CAD RFQ
SPC-M2.6-5-P M2.6 0.45 5 4.5 1.7 1 196 0.12 50 0.061 CAD RFQ
SPC-M2.6-6-P M2.6 0.45 6 4.5 1.7 1 196 0.12 50 0.066 CAD RFQ
SPC-M2.6-8-P M2.6 0.45 8 4.5 1.7 1 196 0.12 50 0.075 CAD RFQ
SPC-M2.6-10-P M2.6 0.45 10 4.5 1.7 1 196 0.12 50 0.084 CAD RFQ
SPC-M2.6-12-P M2.6 0.45 12 4.5 1.7 1 196 0.12 50 0.093 CAD RFQ
SPC-M2.6-15-P M2.6 0.45 15 4.5 1.7 1 196 0.12 50 0.1 CAD RFQ
SPC-M2.6-3-P(1000) M2.6 0.45 3 4.5 1.7 1 196 0.12 1000 0.052 CAD RFQ
SPC-M2.6-4-P(1000) M2.6 0.45 4 4.5 1.7 1 196 0.12 1000 0.056 CAD RFQ
SPC-M2.6-5-P(1000) M2.6 0.45 5 4.5 1.7 1 196 0.12 1000 0.061 CAD RFQ
SPC-M2.6-6-P(1000) M2.6 0.45 6 4.5 1.7 1 196 0.12 1000 0.066 CAD RFQ
SPC-M2.6-8-P(1000) M2.6 0.45 8 4.5 1.7 1 196 0.12 1000 0.075 CAD RFQ
SPC-M2.6-10-P(1000) M2.6 0.45 10 4.5 1.7 1 196 0.12 1000 0.084 CAD RFQ
SPC-M2.6-12-P(1000) M2.6 0.45 12 4.5 1.7 1 196 0.12 1000 0.093 CAD RFQ
SPC-M2.6-15-P(1000) M2.6 0.45 15 4.5 1.7 1 196 0.12 1000 0.1 CAD RFQ
SPC-M3-4-P M3 0.5 4 5.5 2 2 266 0.18 50 0.062 CAD RFQ
SPC-M3-5-P M3 0.5 5 5.5 2 2 266 0.18 50 0.068 CAD RFQ
SPC-M3-6-P M3 0.5 6 5.5 2 2 266 0.18 50 0.074 CAD RFQ
SPC-M3-8-P M3 0.5 8 5.5 2 2 266 0.18 50 0.087 CAD RFQ
SPC-M3-10-P M3 0.5 10 5.5 2 2 266 0.18 50 0.099 CAD RFQ
SPC-M3-12-P M3 0.5 12 5.5 2 2 266 0.18 50 0.11 CAD RFQ
SPC-M3-15-P M3 0.5 15 5.5 2 2 266 0.18 50 0.13 CAD RFQ
SPC-M3-16-P M3 0.5 16 5.5 2 2 266 0.18 50 0.14 CAD RFQ
SPC-M3-18-P M3 0.5 18 5.5 2 2 266 0.18 50 0.15 CAD RFQ
SPC-M3-20-P M3 0.5 20 5.5 2 2 266 0.18 50 0.16 CAD RFQ
SPC-M3-25-P M3 0.5 25 5.5 2 2 266 0.18 50 0.19 CAD RFQ
SPC-M3-30-P M3 0.5 30 5.5 2 2 266 0.18 50 0.22 CAD RFQ
SPC-M3-4-P(1000) M3 0.5 4 5.5 2 2 266 0.18 1000 0.062 CAD RFQ
SPC-M3-5-P(1000) M3 0.5 5 5.5 2 2 266 0.18 1000 0.068 CAD RFQ
SPC-M3-6-P(1000) M3 0.5 6 5.5 2 2 266 0.18 1000 0.074 CAD RFQ
SPC-M3-8-P(1000) M3 0.5 8 5.5 2 2 266 0.18 1000 0.087 CAD RFQ
SPC-M3-10-P(1000) M3 0.5 10 5.5 2 2 266 0.18 1000 0.099 CAD RFQ
SPC-M3-12-P(1000) M3 0.5 12 5.5 2 2 266 0.18 1000 0.11 CAD RFQ
SPC-M3-15-P(1000) M3 0.5 15 5.5 2 2 266 0.18 1000 0.13 CAD RFQ
SPC-M3-16-P(1000) M3 0.5 16 5.5 2 2 266 0.18 1000 0.14 CAD RFQ
SPC-M3-18-P(1000) M3 0.5 18 5.5 2 2 266 0.18 1000 0.15 CAD RFQ
SPC-M3-20-P(1000) M3 0.5 20 5.5 2 2 266 0.18 1000 0.16 CAD RFQ
SPC-M3-25-P(1000) M3 0.5 25 5.5 2 2 266 0.18 1000 0.19 CAD RFQ
SPC-M3-30-P(1000) M3 0.5 30 5.5 2 2 266 0.18 1000 0.22 CAD RFQ
SPC-M4-5-P M4 0.7 5 7 2.6 2 481 0.39 50 0.13 CAD RFQ
SPC-M4-6-P M4 0.7 6 7 2.6 2 481 0.39 50 0.14 CAD RFQ
SPC-M4-8-P M4 0.7 8 7 2.6 2 481 0.39 50 0.17 CAD RFQ
SPC-M4-10-P M4 0.7 10 7 2.6 2 481 0.39 50 0.19 CAD RFQ
SPC-M4-12-P M4 0.7 12 7 2.6 2 481 0.39 50 0.21 CAD RFQ
SPC-M4-15-P M4 0.7 15 7 2.6 2 481 0.39 50 0.24 CAD RFQ
SPC-M4-16-P M4 0.7 16 7 2.6 2 481 0.39 50 0.25 CAD RFQ
SPC-M4-18-P M4 0.7 18 7 2.6 2 481 0.39 50 0.27 CAD RFQ
SPC-M4-20-P M4 0.7 20 7 2.6 2 481 0.39 50 0.3 CAD RFQ
SPC-M4-25-P M4 0.7 25 7 2.6 2 481 0.39 50 0.35 CAD RFQ
SPC-M4-30-P M4 0.7 30 7 2.6 2 481 0.39 50 0.4 CAD RFQ
SPC-M4-40-P M4 0.7 40 7 2.6 2 481 0.39 50 0.51 CAD RFQ
SPC-M4-5-P(1000) M4 0.7 5 7 2.6 2 481 0.39 1000 0.13 CAD RFQ
SPC-M4-6-P(1000) M4 0.7 6 7 2.6 2 481 0.39 1000 0.14 CAD RFQ
SPC-M4-8-P(1000) M4 0.7 8 7 2.6 2 481 0.39 1000 0.17 CAD RFQ
SPC-M4-10-P(1000) M4 0.7 10 7 2.6 2 481 0.39 1000 0.19 CAD RFQ
SPC-M4-12-P(1000) M4 0.7 12 7 2.6 2 481 0.39 1000 0.21 CAD RFQ
SPC-M4-15-P(1000) M4 0.7 15 7 2.6 2 481 0.39 1000 0.24 CAD RFQ
SPC-M4-16-P(1000) M4 0.7 16 7 2.6 2 481 0.39 1000 0.25 CAD RFQ
SPC-M4-18-P(1000) M4 0.7 18 7 2.6 2 481 0.39 1000 0.27 CAD RFQ
SPC-M4-20-P(1000) M4 0.7 20 7 2.6 2 481 0.39 1000 0.3 CAD RFQ
SPC-M4-25-P(500) M4 0.7 25 7 2.6 2 481 0.39 500 0.35 CAD RFQ
SPC-M4-30-P(500) M4 0.7 30 7 2.6 2 481 0.39 500 0.4 CAD RFQ
SPC-M4-40-P(500) M4 0.7 40 7 2.6 2 481 0.39 500 0.51 CAD RFQ
SPC-M5-6-P M5 0.8 6 9 3.3 2 797 0.8 50 0.28 CAD RFQ
SPC-M5-8-P M5 0.8 8 9 3.3 2 797 0.8 50 0.32 CAD RFQ
SPC-M5-10-P M5 0.8 10 9 3.3 2 797 0.8 50 0.36 CAD RFQ
SPC-M5-12-P M5 0.8 12 9 3.3 2 797 0.8 50 0.4 CAD RFQ
SPC-M5-15-P M5 0.8 15 9 3.3 2 797 0.8 50 0.45 CAD RFQ
SPC-M5-16-P M5 0.8 16 9 3.3 2 797 0.8 50 0.47 CAD RFQ
SPC-M5-18-P M5 0.8 18 9 3.3 2 797 0.8 50 0.51 CAD RFQ
SPC-M5-20-P M5 0.8 20 9 3.3 2 797 0.8 50 0.55 CAD RFQ
SPC-M5-25-P M5 0.8 25 9 3.3 2 797 0.8 50 0.65 CAD RFQ
SPC-M5-30-P M5 0.8 30 9 3.3 2 797 0.8 50 0.74 CAD RFQ
SPC-M5-35-P M5 0.8 35 9 3.3 2 797 0.8 50 0.84 CAD RFQ
SPC-M5-6-P(1000) M5 0.8 6 9 3.3 2 797 0.8 1000 0.28 CAD RFQ
SPC-M5-8-P(1000) M5 0.8 8 9 3.3 2 797 0.8 1000 0.32 CAD RFQ
SPC-M5-10-P(1000) M5 0.8 10 9 3.3 2 797 0.8 1000 0.36 CAD RFQ
SPC-M5-12-P(1000) M5 0.8 12 9 3.3 2 797 0.8 1000 0.4 CAD RFQ
SPC-M5-15-P(500) M5 0.8 15 9 3.3 2 797 0.8 500 0.45 CAD RFQ
SPC-M5-16-P(500) M5 0.8 16 9 3.3 2 797 0.8 500 0.47 CAD RFQ
SPC-M5-18-P(500) M5 0.8 18 9 3.3 2 797 0.8 500 0.51 CAD RFQ
SPC-M5-20-P(500) M5 0.8 20 9 3.3 2 797 0.8 500 0.55 CAD RFQ
SPC-M5-25-P(500) M5 0.8 25 9 3.3 2 797 0.8 500 0.65 CAD RFQ
SPC-M5-30-P(250) M5 0.8 30 9 3.3 2 797 0.8 250 0.74 CAD RFQ
SPC-M5-35-P(250) M5 0.8 35 9 3.3 2 797 0.8 250 0.84 CAD RFQ
SPC-M6-10-P M6 1 10 10.5 3.9 3 1136 1.2 20 0.6 CAD RFQ
SPC-M6-12-P M6 1 12 10.5 3.9 3 1136 1.2 20 0.65 CAD RFQ
SPC-M6-15-P M6 1 15 10.5 3.9 3 1136 1.2 20 0.76 CAD RFQ
SPC-M6-20-P M6 1 20 10.5 3.9 3 1136 1.2 20 0.87 CAD RFQ
SPC-M6-25-P M6 1 25 10.5 3.9 3 1136 1.2 20 1 CAD RFQ
SPC-M6-30-P M6 1 30 10.5 3.9 3 1136 1.2 20 1.3 CAD RFQ
SPC-M6-35-P M6 1 35 10.5 3.9 3 1136 1.2 20 1.4 CAD RFQ
SPC-M6-40-P M6 1 40 10.5 3.9 3 1136 1.2 20 1.6 CAD RFQ
SPC-M6-10-P(500) M6 1 10 10.5 3.9 3 1136 1.2 500 0.6 CAD RFQ
SPC-M6-12-P(500) M6 1 12 10.5 3.9 3 1136 1.2 500 0.65 CAD RFQ
SPC-M6-15-P(500) M6 1 15 10.5 3.9 3 1136 1.2 500 0.76 CAD RFQ
SPC-M6-20-P(250) M6 1 20 10.5 3.9 3 1136 1.2 250 0.87 CAD RFQ
SPC-M6-25-P(250) M6 1 25 10.5 3.9 3 1136 1.2 250 1 CAD RFQ
SPC-M6-30-P(250) M6 1 30 10.5 3.9 3 1136 1.2 250 1.3 CAD RFQ
SPC-M6-35-P(200) M6 1 35 10.5 3.9 3 1136 1.2 200 1.4 CAD RFQ
SPC-M6-40-P(200) M6 1 40 10.5 3.9 3 1136 1.2 200 1.6 CAD RFQ
SPC-M8-12-P M8 1.25 12 14 5.2 3 2088 3.2 20 1.7 CAD RFQ
SPC-M8-15-P M8 1.25 15 14 5.2 3 2088 3.2 20 1.8 CAD RFQ
SPC-M8-20-P M8 1.25 20 14 5.2 3 2088 3.2 20 2.1 CAD RFQ
SPC-M8-25-P M8 1.25 25 14 5.2 3 2088 3.2 20 2.3 CAD RFQ
SPC-M8-30-P M8 1.25 30 14 5.2 3 2088 3.2 20 2.6 CAD RFQ
SPC-M8-40-P M8 1.25 40 14 5.2 3 2088 3.2 20 3.1 CAD RFQ
SPC-M8-12-P(250) M8 1.25 12 14 5.2 3 2088 3.2 250 1.7 CAD RFQ
SPC-M8-15-P(250) M8 1.25 15 14 5.2 3 2088 3.2 250 1.8 CAD RFQ
SPC-M8-20-P(200) M8 1.25 20 14 5.2 3 2088 3.2 200 2.1 CAD RFQ
SPC-M8-25-P(200) M8 1.25 25 14 5.2 3 2088 3.2 200 2.3 CAD RFQ
SPC-M8-30-P(100) M8 1.25 30 14 5.2 3 2088 3.2 100 2.6 CAD RFQ
SPC-M8-40-P(100) M8 1.25 40 14 5.2 3 2088 3.2 100 3.1 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
● M1.7 is black.
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
SPC-P
Main Body PC (Polycarbonate) (Transparent)*1
Heat Resistance Temperature*2 115℃

*1: SPC-M1.7-3-P and SPC-M1.7-4-P are black.
*2: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

Electrical and electronic equipment

Characteristics

  • PC (polycarbonate) Phillips cross recessed pan head machine screws.
  • PC (polycarbonate) has the highest shock resistance of engineering plastics.
  • Allowable operating temperature*2 (min./max.): -40°C/115°C
  • PC has low water absorbency and excellent weather resistance.
  • For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws

Product List

Click here to see Micro / Miniature Screws

Click here to see Special Screws (Bolts)