• Special Screws
  • Non-Magnetic

SNSL-M2-SD

Socket Head Cap Screws with Small Head - 316L Stainless Steel

  • Heat-resistance
  • Chemical-proof
  • Nonmagnetic
  • Slim
  • Miniature

Dimension Drawing

SNSL-SDSocket Head Cap Screws with Small Head - 316L Stainless Steel寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M2
L
All
5
6
8
10
12
16

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Qty per Pack Mass
(g)
CAD
Download
RFQ
SNSL-M2-5-SD M2 0.4 5 3 2 1.5 5 0.13 CAD RFQ
SNSL-M2-6-SD M2 0.4 6 3 2 1.5 5 0.15 CAD RFQ
SNSL-M2-8-SD M2 0.4 8 3 2 1.5 5 0.19 CAD RFQ
SNSL-M2-10-SD M2 0.4 10 3 2 1.5 5 0.23 CAD RFQ
SNSL-M2-12-SD M2 0.4 12 3 2 1.5 5 0.27 CAD RFQ
SNSL-M2-16-SD M2 0.4 16 3 2 1.5 5 0.35 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SNSL-SD
Main Body SUS316L
Strength Class A4 - 70

Application

FPD production equipment / Semiconductor manufacturing equipment / Offshore instruments / General industrial machines

Characteristics

  • Hex socket head cap screws with small head diameter. Able to reduce the spot facing diameters compared to standard hex socket head cap screws.
  • SUS316L is a stainless steel made by adding Mo to SUS304, so it has high pitting resistance and oxidation resistance. Due to its reduced carbon, it also has high intergranular corrosion resistance. This screw also has corrosion resistance against chemical products and seawater environments that matches or exceeds SUS304.
  • Because the basic components include Mo, the strength is high even at high temperatures.
  • Non-magnetic.

Usage Example

It is possible to perform spot facing and hide the head in locations where spot facing is not possible with standard hex socket head cap screws.

SNSL-SDSocket Head Cap Screws with Small Head - 316L Stainless Steel


Precautions for Use

  • Since the head bearing surface area is small, the bearing surface pressure increases.
  • Using the following formula as a reference, ensure that the bearing surface pressure due to screw tightening does not exceed the permitted surface pressure of the intended fastening material.

SNSL-SDSocket Head Cap Screws with Small Head - 316L Stainless Steel

Head Diameter and Screw Effective Cross-Sectional Area

Part Number Head Diameter (mm) Screw Effective Cross-Sectional Area (mm2)
SNSL-M2-SD 3 2.07
SNSL-M2.5-SD 3.8 3.39
SNSL-M3-SD 4.5 5.03
SNSL-M4-SD 5.5 8.78
SNSL-M5-SD 7 14.2
SNSL-M6-SD 8.5 20.1
SNSL-M8-SD 11 36.6

Related Services

Product List

Click here to see SNSL-SD

Click here to see Non-Magnetic