• Special Screws (Bolts)
  • Non-Magnetic

SNZB/Brass Cross Recessed Micro Pan Head Machine Screws - Type 0-1

  • Nonmagnetic
  • Miniature

Dimension Drawing

SNZBBrass Cross Recessed Micro Pan Head Machine Screws - Type 0-1寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M2
M2.6
L
All
2
3
4
5
6
8
10

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Cross-recessed Socket No. Max. Tightening
Torque
*1(N・m)
Qty per Pack Mass
(g)
CAD
Download
RFQ
SNZB-M2-2 M2 0.4 2 3 0.6 0 0.18 50 0.08 CAD RFQ
SNZB-M2-3 M2 0.4 3 3 0.6 0 0.18 50 0.08 CAD RFQ
SNZB-M2-4 M2 0.4 4 3 0.6 0 0.18 50 0.1 CAD RFQ
SNZB-M2-5 M2 0.4 5 3 0.6 0 0.18 50 0.12 CAD RFQ
SNZB-M2-6 M2 0.4 6 3 0.6 0 0.18 50 0.14 CAD RFQ
SNZB-M2.6-4 M2.6 0.45 4 4 0.8 0 0.23 50 0.2 CAD RFQ
SNZB-M2.6-5 M2.6 0.45 5 4 0.8 0 0.23 50 0.23 CAD RFQ
SNZB-M2.6-8 M2.6 0.45 8 4 0.8 0 0.23 50 0.33 CAD RFQ
SNZB-M2.6-10 M2.6 0.45 10 4 0.8 0 0.23 50 0.4 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values.
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
SNZB
Main Body Brass*1

*1: The coloring may change over time or in response to environmental conditions, but the performance will not be affected.


Application

For making devices and equipment more compact
FPD production equipment / Semiconductor manufacturing equipment / Electronic equipment / Miniature precision devices

Characteristics

  • Miniature screws for precision instruments (Type 0-1).
  • M2/M2.6.
  • Pan head machine screw type with low head height. For applications with limited overhead space.
  • Non-magnetic.

Product List

Click here to see Non-Magnetic

Click here to see Special Screws (Bolts)