• Special Screws (Bolts)
  • Non-Magnetic

SNZB-M2

Brass Cross Recessed Micro Pan Head Machine Screws - Type 0-1

  • Nonmagnetic
  • Miniature

Dimension Drawing

SNZBBrass Cross Recessed Micro Pan Head Machine Screws - Type 0-1寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M2
L
All
2
3
4
5
6

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Cross-recessed Socket No. Max. Tightening
Torque
*1(N・m)
Qty per Pack Mass
(g)
CAD
Download
RFQ
SNZB-M2-2 M2 0.4 2 3 0.6 0 0.18 50 0.08 CAD RFQ
SNZB-M2-3 M2 0.4 3 3 0.6 0 0.18 50 0.08 CAD RFQ
SNZB-M2-4 M2 0.4 4 3 0.6 0 0.18 50 0.1 CAD RFQ
SNZB-M2-5 M2 0.4 5 3 0.6 0 0.18 50 0.12 CAD RFQ
SNZB-M2-6 M2 0.4 6 3 0.6 0 0.18 50 0.14 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SNZB
Main Body Brass*1

*1: The coloring may change over time or in response to environmental conditions, but the performance will not be affected.


Application

For making devices and equipment more compact
FPD production equipment / Semiconductor manufacturing equipment / Electronic equipment / Miniature precision devices

Characteristics

  • Miniature screws for precision instruments (Type 0-1).
  • M2/M2.6.
  • Pan head machine screw type with low head height. For applications with limited overhead space.
  • Non-magnetic.

Related Services

Product List

Click here to see Non-Magnetic