Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket No. | Max. Tightening Torque *1(N・m) |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SNZB-M2-3 | M2 | 0.4 | 3 | 3 | 0.6 | 0 | 0.18 | 50 | 0.08 | CAD | RFQ |
*1: Values in chart are for reference only. They are not guaranteed values.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SNZB | |
|---|---|
| Main Body | Brass*1 |
*1: The coloring may change over time or in response to environmental conditions, but the performance will not be affected.
Application
For making devices and equipment more compactFPD production equipment / Semiconductor manufacturing equipment / Electronic equipment / Miniature precision devices
Characteristics
- Miniature screws for precision instruments (Type 0-1).
- M2/M2.6.
- Pan head machine screw type with low head height. For applications with limited overhead space.
- Non-magnetic.





