• Special Screws
  • Non-Magnetic

SSC-SNHL-M3-12

Hex Head Captive Screws - 316L Stainless Steel

  • Heat-resistance
  • Chemical-proof
  • Nonmagnetic
  • Loss Prevention

Hints for Correctly Using NBK Products

The video is an example using SSC (SSC). You can perform the same operation using this product.


Dimension Drawing

SSC-SNHLHex Head Captive Screws - 316L Stainless Steel寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L Lm B L1 dc Mass
(g)
CAD
Download
RFQ
SSC-SNHL-M3-12 M3 0.5 12 4 5.5 2 2.2 0.94 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SSC-SNHL
Main Body SUS316L
Strength Class A4-50

Application

For fixing protective covers and maintenance covers
CE Marking compatible
Machine tools / Food machinery / Electrical and electronic equipment

Characteristics

  • Prevents fall-off and loss of the screw. They are intended to fix protective and inspection covers that are frequently installed and removed.
  • For CE Marking compatibility. ⇒Use the NBK Captive Screw Series to be comply with CE
  • This screw has corrosion resistance against chemical products and seawater environments that matches or exceeds SUS304.
  • SUS316L is non-magnetic.

Precautions for Use

  • Screw hole inner diameter on the cover side shall be at least the dc dimension.
  • The cover thickness should be 0.8mm or above.

Installation Example

Make a screw hole in the cover, and then pass the SSC-SNHL thread part through it. Even when the screw is removed from the frame, SSC-SNHL does not fall out of the cover because the SSC-SNHL thread part catches on the cover screw hole.

SSC-SNHLHex Head Captive Screws - 316L Stainless Steel


Product List

Click here to see SSC-SNHL-M3

Click here to see SSC-SNHL