NBK logo

  • Special Screws
  • Non-Magnetic

SSC-SNHL-M4-10

Hexagon Head Captive Screws - SUS316L

  • Heat-resistance
  • Chemical-proof
  • Nonmagnetic
  • Loss Prevention

Hints for Correctly Using NBK Products

The video is an example using SSC (SSC). You can perform the same operation using this product.


Dimension Drawing

SSC-SNHLHexagon Head Captive Screws - SUS316L寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L Lm B L1 dc Mass
(g)
CAD
Download
RFQ
SSC-SNHL-M4-10 M4 0.7 10 5 7 2.8 3 1.7 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L Lm B L1 dc Mass
(g)
CAD
Download
RFQ
SSC-SNHL-M4-10 M4 0.7 10 5 7 2.8 3 1.7 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L Lm B L1 dc Mass
(g)
CAD
Download
RFQ
SSC-SNHL-M4-10 M4 0.7 10 5 7 2.8 3 1.7 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L Lm B L1 dc Mass
(g)
CAD
Download
RFQ
SSC-SNHL-M4-10 M4 0.7 10 5 7 2.8 3 1.7 CAD RFQ

Related Services

Material/Finish

SSC-SNHL
Main Body SUS316L
Strength Class A4-50

Application

For fixing protective covers and maintenance covers
CE Marking compatible
Machine tools / Food machinery / Electrical and electronic equipment

Characteristics

  • Prevents fall-off and loss of the screw. They are intended to fix protective and inspection covers that are frequently installed and removed.
  • For CE Marking compatibility. ⇒Use the NBK Captive Screw Series to be comply with CE
  • This screw has corrosion resistance against chemical products and seawater environments that matches or exceeds SUS304.
  • SUS316L is non-magnetic.

Precautions for Use

  • Screw hole inner diameter on the cover side shall be at least the dc dimension.
  • The cover thickness should be 0.8mm or above.

Installation Example

Make a screw hole in the cover, and then pass the SSC-SNHL thread part through it. Even when the screw is removed from the frame, SSC-SNHL does not fall out of the cover because the SSC-SNHL thread part catches on the cover screw hole.

SSC-SNHLHexagon Head Captive Screws - SUS316L


Product List

Click here to see SSC-SNHL-M4

Click here to see SSC-SNHL