Hints for Correctly Using NBK Products
The video is an example using SSC (SSC). You can perform the same operation using this product.
Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | Lm | B | L1 | dc | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|
| SSC-SNHL-M8-16 | M8 | 1.25 | 16 | 10 | 13 | 5.5 | 6.3 | 11 | CAD | RFQ |
| SSC-SNHL-M8-20 | M8 | 1.25 | 20 | 10 | 13 | 5.5 | 6.3 | 13 | CAD | RFQ |
| SSC-SNHL-M8-25 | M8 | 1.25 | 25 | 10 | 13 | 5.5 | 6.3 | 15 | CAD | RFQ |
| SSC-SNHL-M8-30 | M8 | 1.25 | 30 | 10 | 13 | 5.5 | 6.3 | 16 | CAD | RFQ |
| SSC-SNHL-M8-35 | M8 | 1.25 | 35 | 10 | 13 | 5.5 | 6.3 | 18 | CAD | RFQ |
| SSC-SNHL-M8-40 | M8 | 1.25 | 40 | 10 | 13 | 5.5 | 6.3 | 20 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SSC-SNHL | |
|---|---|
| Main Body | SUS316L |
| Strength Class | A4-50 |
Application
For fixing protective covers and maintenance coversCE Marking compatible
Machine tools / Food machinery / Electrical and electronic equipment
Characteristics
- Prevents fall-off and loss of the screw. They are intended to fix protective and inspection covers that are frequently installed and removed.
- For CE Marking compatibility. ⇒Use the NBK Captive Screw Series to be comply with CE
- This screw has corrosion resistance against chemical products and seawater environments that matches or exceeds SUS304.
- SUS316L is non-magnetic.
Precautions for Use
- Screw hole inner diameter on the cover side shall be at least the dc dimension.
- The cover thickness should be 0.8mm or above.
Installation Example
Make a screw hole in the cover, and then pass the SSC-SNHL thread part through it. Even when the screw is removed from the frame, SSC-SNHL does not fall out of the cover because the SSC-SNHL thread part catches on the cover screw hole.






