NBK logo

  • Special Screws
  • Non-Magnetic

SSC-SNSL-M3

Socket Head Cap Captive Screws - SUS316L

  • Heat-resistance
  • Chemical-proof
  • Nonmagnetic
  • Loss Prevention

Hints for Correctly Using NBK Products

The video is an example using SSC (SSC). You can perform the same operation using this product.


Dimension Drawing

SSC-SNSLSocket Head Cap Captive Screws - SUS316L寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
L
All
8
10
12
16

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L Lm D1 L1 B dc Mass
(g)
CAD
Download
RFQ
SSC-SNSL-M3-8 M3 0.5 8 4 5.5 3 2.5 2.2 0.8 CAD RFQ
SSC-SNSL-M3-10 M3 0.5 10 4 5.5 3 2.5 2.2 0.88 CAD RFQ
SSC-SNSL-M3-12 M3 0.5 12 4 5.5 3 2.5 2.2 0.96 CAD RFQ
SSC-SNSL-M3-16 M3 0.5 16 4 5.5 3 2.5 2.2 1.2 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L Lm D1 L1 B dc Mass
(g)
CAD
Download
RFQ
SSC-SNSL-M3-8 M3 0.5 8 4 5.5 3 2.5 2.2 0.8 CAD RFQ
SSC-SNSL-M3-10 M3 0.5 10 4 5.5 3 2.5 2.2 0.88 CAD RFQ
SSC-SNSL-M3-12 M3 0.5 12 4 5.5 3 2.5 2.2 0.96 CAD RFQ
SSC-SNSL-M3-16 M3 0.5 16 4 5.5 3 2.5 2.2 1.2 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L Lm D1 L1 B dc Mass
(g)
CAD
Download
RFQ
SSC-SNSL-M3-8 M3 0.5 8 4 5.5 3 2.5 2.2 0.8 CAD RFQ
SSC-SNSL-M3-10 M3 0.5 10 4 5.5 3 2.5 2.2 0.88 CAD RFQ
SSC-SNSL-M3-12 M3 0.5 12 4 5.5 3 2.5 2.2 0.96 CAD RFQ
SSC-SNSL-M3-16 M3 0.5 16 4 5.5 3 2.5 2.2 1.2 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L Lm D1 L1 B dc Mass
(g)
CAD
Download
RFQ
SSC-SNSL-M3-8 M3 0.5 8 4 5.5 3 2.5 2.2 0.8 CAD RFQ
SSC-SNSL-M3-10 M3 0.5 10 4 5.5 3 2.5 2.2 0.88 CAD RFQ
SSC-SNSL-M3-12 M3 0.5 12 4 5.5 3 2.5 2.2 0.96 CAD RFQ
SSC-SNSL-M3-16 M3 0.5 16 4 5.5 3 2.5 2.2 1.2 CAD RFQ

Related Services

Material/Finish

SSC-SNSL
Main Body SUS316L
Strength Class A4 - 70

Application

For fixing protective covers and maintenance covers
CE Marking compatible
Machine tools / Food machinery / Electrical and electronic equipment

Characteristics

  • Prevents fall-off and loss of the screw. They are intended to fix protective and inspection covers that are frequently installed and removed.
  • For CE Marking compatibility. ⇒Use the NBK Captive Screw Series to be comply with CE
  • This screw has corrosion resistance against chemical products and seawater environments that matches or exceeds SUS304.
  • Non-magnetic.
  • SUS316L is a stainless steel made by adding Mo to SUS304, so it has high pitting resistance and oxidation resistance. Due to its reduced carbon, it also has high intergranular corrosion resistance.
  • Because the basic components include Mo, the strength is high even at high temperatures.

Precautions for Use

  • Screw hole inner diameter on the cover side shall be at least the dc dimension.
  • The cover thickness should be 0.8mm or above.

Installation Example

Make a screw hole in the cover, and then pass the SSC-SNSL thread part through it. Even when the screw is removed from the frame, SSC-SNSL does not fall out of the cover because the SSC-SNSL thread part catches on the cover screw hole.

SSC-SNSLSocket Head Cap Captive Screws - SUS316L


Related Services

Product List

Click here to see SSC-SNSL

Click here to see Non-Magnetic