NBK logo

  • Special Screws
  • Non-Magnetic

SSC-SNSL-M5-20

Socket Head Cap Captive Screws - SUS316L

  • Heat-resistance
  • Chemical-proof
  • Nonmagnetic
  • Loss Prevention

Hints for Correctly Using NBK Products

The video is an example using SSC (SSC). You can perform the same operation using this product.


Dimension Drawing

SSC-SNSLSocket Head Cap Captive Screws - SUS316L寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L Lm D1 L1 B dc Mass
(g)
CAD
Download
RFQ
SSC-SNSL-M5-20 M5 0.8 20 6 8.5 5 4 3.9 4 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L Lm D1 L1 B dc Mass
(g)
CAD
Download
RFQ
SSC-SNSL-M5-20 M5 0.8 20 6 8.5 5 4 3.9 4 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L Lm D1 L1 B dc Mass
(g)
CAD
Download
RFQ
SSC-SNSL-M5-20 M5 0.8 20 6 8.5 5 4 3.9 4 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L Lm D1 L1 B dc Mass
(g)
CAD
Download
RFQ
SSC-SNSL-M5-20 M5 0.8 20 6 8.5 5 4 3.9 4 CAD RFQ

Related Services

Material/Finish

SSC-SNSL
Main Body SUS316L
Strength Class A4 - 70

Application

For fixing protective covers and maintenance covers
CE Marking compatible
Machine tools / Food machinery / Electrical and electronic equipment

Characteristics

  • Prevents fall-off and loss of the screw. They are intended to fix protective and inspection covers that are frequently installed and removed.
  • For CE Marking compatibility. ⇒Use the NBK Captive Screw Series to be comply with CE
  • This screw has corrosion resistance against chemical products and seawater environments that matches or exceeds SUS304.
  • Non-magnetic.
  • SUS316L is a stainless steel made by adding Mo to SUS304, so it has high pitting resistance and oxidation resistance. Due to its reduced carbon, it also has high intergranular corrosion resistance.
  • Because the basic components include Mo, the strength is high even at high temperatures.

Precautions for Use

  • Screw hole inner diameter on the cover side shall be at least the dc dimension.
  • The cover thickness should be 0.8mm or above.

Installation Example

Make a screw hole in the cover, and then pass the SSC-SNSL thread part through it. Even when the screw is removed from the frame, SSC-SNSL does not fall out of the cover because the SSC-SNSL thread part catches on the cover screw hole.

SSC-SNSLSocket Head Cap Captive Screws - SUS316L


Product List

Click here to see SSC-SNSL-M5

Click here to see SSC-SNSL