NBK logo

  • Special Screws
  • Non-Magnetic

SSC-SNSLG-M6

Socket Head Cap Captive Screws - High Intensity Stainless Steel

  • Heat-resistance
  • Chemical-proof
  • Nonmagnetic
  • High strength
  • Loss Prevention
  • High Specific Strength

Hints for Correctly Using NBK Products

The video is an example using SSC (SSC). You can perform the same operation using this product.


Dimension Drawing

SSC-SNSLGSocket Head Cap Captive Screws - High Intensity Stainless Steel寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M6
L
All
12
15
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L Lm D1 L1 B dc Mass
(g)
CAD
Download
RFQ
SSC-SNSLG-M6-12 M6 1 12 8 10 6 5 4.5 5.1 CAD RFQ
SSC-SNSLG-M6-15 M6 1 15 8 10 6 5 4.5 5.8 CAD RFQ
SSC-SNSLG-M6-20 M6 1 20 8 10 6 5 4.5 6.5 CAD RFQ
SSC-SNSLG-M6-25 M6 1 25 8 10 6 5 4.5 7.6 CAD RFQ
SSC-SNSLG-M6-30 M6 1 30 8 10 6 5 4.5 8.3 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L Lm D1 L1 B dc Mass
(g)
CAD
Download
RFQ
SSC-SNSLG-M6-12 M6 1 12 8 10 6 5 4.5 5.1 CAD RFQ
SSC-SNSLG-M6-15 M6 1 15 8 10 6 5 4.5 5.8 CAD RFQ
SSC-SNSLG-M6-20 M6 1 20 8 10 6 5 4.5 6.5 CAD RFQ
SSC-SNSLG-M6-25 M6 1 25 8 10 6 5 4.5 7.6 CAD RFQ
SSC-SNSLG-M6-30 M6 1 30 8 10 6 5 4.5 8.3 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L Lm D1 L1 B dc Mass
(g)
CAD
Download
RFQ
SSC-SNSLG-M6-12 M6 1 12 8 10 6 5 4.5 5.1 CAD RFQ
SSC-SNSLG-M6-15 M6 1 15 8 10 6 5 4.5 5.8 CAD RFQ
SSC-SNSLG-M6-20 M6 1 20 8 10 6 5 4.5 6.5 CAD RFQ
SSC-SNSLG-M6-25 M6 1 25 8 10 6 5 4.5 7.6 CAD RFQ
SSC-SNSLG-M6-30 M6 1 30 8 10 6 5 4.5 8.3 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L Lm D1 L1 B dc Mass
(g)
CAD
Download
RFQ
SSC-SNSLG-M6-12 M6 1 12 8 10 6 5 4.5 5.1 CAD RFQ
SSC-SNSLG-M6-15 M6 1 15 8 10 6 5 4.5 5.8 CAD RFQ
SSC-SNSLG-M6-20 M6 1 20 8 10 6 5 4.5 6.5 CAD RFQ
SSC-SNSLG-M6-25 M6 1 25 8 10 6 5 4.5 7.6 CAD RFQ
SSC-SNSLG-M6-30 M6 1 30 8 10 6 5 4.5 8.3 CAD RFQ

Related Services

Material/Finish

SSC-SNSLG
Main Body SUS316L

Application

For fixing protective covers and maintenance covers
CE Marking compatible
Machine tools / Food machinery / Electrical and electronic equipment

Characteristics

  • Prevents fall-off and loss of the screw. They are intended to fix protective and inspection covers that are frequently installed and removed.
  • For CE Marking compatibility. ⇒Use the NBK Captive Screw Series to be comply with CE
  • High intensity stainless steel hex socket head cap screw.
  • Main body tensile strength is 1000 N/mm2, 0.2% proof load 800 N/mm2.
  • The proof load is approximately 1.8 times that of general stainless steel hex socket head cap screws. Therefore, smaller screw diameters and reduced quantities are available to save space and reduce weight.
  • Made of SUS316L. It has excellent corrosion resistance.
  • Non-magnetic.

Precautions for Use

  • Screw hole inner diameter on the cover side shall be at least the dc dimension.
  • The cover thickness should be 0.8mm or above.

Mechanical Properties

Part Number / Strength Class Property
Tensile Strength (N/mm2) 0.2% Proof Load (N/mm2) Elongation (mm)
SSC-SNSLG *1 1000 800 0.3d
A2-70/A4-70*2 700 450 0.4d
A2-50/A4-50*2 500 210 0.6d

*1: In-house specification value. Confirmed with test pieces from each production lot.
*2: Specification value from JIS B 1054-1:2013 (ISO 3506-1:2009) "Mechanical properties of corrosion-resistant stainless steel fasteners-Part 1: Bolts, screws and studs".
Values in chart are for reference only. They are not guaranteed values.


Magnetic permeability comparison

Part Number / Material Magnetic Permeability
SSC-SNSLG SUS316L 1.008
SNSL SUS316L 1.006
SUSXM7 1.4

Values in chart are for reference only. They are not guaranteed values.


Installation Example

Make a screw hole in the cover, and then pass the SSC-SNSLG thread part through it. Even when the screw is removed from the frame, SSC-SNSLG does not fall out of the cover because the SSC-SNSLG thread part catches on the cover screw hole.

SSC-SNSLGSocket Head Cap Captive Screws - High Intensity Stainless Steel


Related Services

Product List

Click here to see SSC-SNSLG

Click here to see Non-Magnetic