• Special Screws (Bolts)
  • Non-Magnetic

SSC-SNST/Socket Head Cap Captive Screws - Titanium

  • Cleanroom Specification
  • Chemical-proof
  • Nonmagnetic
  • Light Weight
  • Loss Prevention

Hints for Correctly Using NBK Products

The video is an example using SSC (SSC). You can perform the same operation using this product.


Dimension Drawing

SSC-SNSTSocket Head Cap Captive Screws - Titanium寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
L
All
8
10
12
16
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L Lm D1 L1 B dc Mass
(g)
CAD
Download
RFQ
SSC-SNST-M3-8 M3 0.5 8 4 5.5 3 2.5 2.2 0.42 CAD RFQ
SSC-SNST-M3-10 M3 0.5 10 4 5.5 3 2.5 2.2 0.46 CAD RFQ
SSC-SNST-M3-12 M3 0.5 12 4 5.5 3 2.5 2.2 0.49 CAD RFQ
SSC-SNST-M3-16 M3 0.5 16 4 5.5 3 2.5 2.2 0.58 CAD RFQ
SSC-SNST-M4-10 M4 0.7 10 5 7 4 3 3 0.93 CAD RFQ
SSC-SNST-M4-12 M4 0.7 12 5 7 4 3 3 1 CAD RFQ
SSC-SNST-M4-16 M4 0.7 16 5 7 4 3 3 1.2 CAD RFQ
SSC-SNST-M4-20 M4 0.7 20 5 7 4 3 3 1.3 CAD RFQ
SSC-SNST-M5-12 M5 0.8 12 6 8.5 5 4 3.9 1.6 CAD RFQ
SSC-SNST-M5-16 M5 0.8 16 6 8.5 5 4 3.9 1.8 CAD RFQ
SSC-SNST-M5-20 M5 0.8 20 6 8.5 5 4 3.9 2 CAD RFQ
SSC-SNST-M5-25 M5 0.8 25 6 8.5 5 4 3.9 2.3 CAD RFQ
SSC-SNST-M6-12 M6 1 12 8 10 6 5 4.5 2.6 CAD RFQ
SSC-SNST-M6-16 M6 1 16 8 10 6 5 4.5 2.7 CAD RFQ
SSC-SNST-M6-20 M6 1 20 8 10 6 5 4.5 2.8 CAD RFQ
SSC-SNST-M6-25 M6 1 25 8 10 6 5 4.5 2.9 CAD RFQ
SSC-SNST-M6-30 M6 1 30 8 10 6 5 4.5 3 CAD RFQ

● Batch cleanroom packing is provided for orders containing multiple items of the same size.
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
SSC-SNST
Main Body TW340 (Grade 2 Titanium)

Application

For fixing protective covers and maintenance covers
CE Marking compatible
Machine tools / Food machinery / Electrical and electronic equipment

Characteristics


Precautions for Use

  • Screw hole inner diameter on the cover side shall be at least the dc dimension.
  • The cover thickness should be 0.8mm or above.

Mechanical Properties

TW340 (Grade 2 Titanium)
Tensile Strength (N/mm2) 340-510
0.2% Proof Load (N/mm2) 215 or Higher
Elongation (%) 23 or Higher

Values in chart are for reference only. They are not guaranteed values.


Physical Properties

TW340 (Grade 2 Titanium)
Specific Gravity 4.51
Melting Point (°C) 1668
Longitudinal Elastic Modulus (GPa) 106
Thermal Conductivity (W/(m・K)) 17.16
Linear Expansion Coefficient (K-1) 8.4 × 10-6
Electric Resistance (µΩ・m) 0.55
Magnetic Permeability (µ) 1.0001 (Nonmagnetic)

Values in chart are for reference only. They are not guaranteed values.


Installation Example

Make a screw hole in the cover, and then pass the SSC-SNST thread part through it. Even when the screw is removed from the frame, SSC-SNST does not fall out of the cover because the SSC-SNST thread part catches on the cover screw hole.

SSC-SNSTSocket Head Cap Captive Screws - Titanium


Product List

Click here to see Non-Magnetic

Click here to see Special Screws (Bolts)