NBK logo

  • Special Screws
  • Non-Magnetic

SSCML-M5-12

Phillips Truss Head Captive Screws - SUS316L

  • Heat-resistance
  • Chemical-proof
  • Nonmagnetic
  • Loss Prevention

Hints for Correctly Using NBK Products

The video is an example using SSC (SSC). You can perform the same operation using this product.


Dimension Drawing

SSCMLPhillips Truss Head Captive Screws - SUS316L寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L Lm D1 L1 dc Cross-recessed Socket No. Mass
(g)
CAD
Download
RFQ
SSCML-M5-12 M5 0.8 12 6 11.8 3.1 3.9 2 3.1 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L Lm D1 L1 dc Cross-recessed Socket No. Mass
(g)
CAD
Download
RFQ
SSCML-M5-12 M5 0.8 12 6 11.8 3.1 3.9 2 3.1 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L Lm D1 L1 dc Cross-recessed Socket No. Mass
(g)
CAD
Download
RFQ
SSCML-M5-12 M5 0.8 12 6 11.8 3.1 3.9 2 3.1 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L Lm D1 L1 dc Cross-recessed Socket No. Mass
(g)
CAD
Download
RFQ
SSCML-M5-12 M5 0.8 12 6 11.8 3.1 3.9 2 3.1 CAD RFQ

Related Services

Material/Finish

SSCML
Main Body SUS316L
Strength Class A4-50

Application

For fixing protective covers and maintenance covers
CE Marking compatible
Machine tools / Food machinery / Electrical and electronic equipment

Characteristics

  • Prevents fall-off and loss of the screw. They are intended to fix protective and inspection covers that are frequently installed and removed.
  • For CE Marking compatibility. ⇒Use the NBK Captive Screw Series to be comply with CE
  • Cross-recessed truss machine screw type. The head is large and the mounting surface has been beautifully decorated.
  • This screw has corrosion resistance against chemical products and seawater environments that matches or exceeds SUS304.
  • SUS316L is non-magnetic.

Precautions for Use

  • Screw hole inner diameter on the cover side shall be at least the dc dimension.
  • The cover thickness should be 0.8mm or above.

Installation Example

Make a screw hole in the cover, and then pass the SSCML thread part through it. Even when the screw is removed from the frame, SSCML does not fall out of the cover because the SSCML thread part catches on the cover screw hole.

SSCMLPhillips Truss Head Captive Screws - SUS316L


Product List

Click here to see SSCML-M5

Click here to see SSCML