• Special Screws (Bolts)
  • Decoration

SEC-TZB-ALK/Super Ultra Low Profile Cross Recessed Machine Screws with Nylon Patch

  • Space
  • Vibration resistant treatment
  • Decoration

Dimension Drawing

SEC-TZB-ALKSuper Ultra Low Profile Cross Recessed Machine Screws with Nylon Patch寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M2
M2.5
M2.6
M3
M4
M5
M6
L
All
3
4
5
6
8
10
12
14
15
16
20
22
25
30
35
40
45
50

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Cross-recessed Socket No. Max. Tightening
Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SEC-M2-3-TZB-ALK M2 0.4 3 4 0.5 0 0.09 10 0.09 CAD RFQ
SEC-M2-4-TZB-ALK M2 0.4 4 4 0.5 0 0.09 10 0.1 CAD RFQ
SEC-M2-5-TZB-ALK M2 0.4 5 4 0.5 0 0.09 10 0.12 CAD RFQ
SEC-M2-6-TZB-ALK M2 0.4 6 4 0.5 0 0.09 10 0.14 CAD RFQ
SEC-M2-8-TZB-ALK M2 0.4 8 4 0.5 0 0.09 10 0.17 CAD RFQ
SEC-M2-10-TZB-ALK M2 0.4 10 4 0.5 0 0.09 10 0.21 CAD RFQ
SEC-M2-12-TZB-ALK M2 0.4 12 4 0.5 0 0.09 10 0.24 CAD RFQ
SEC-M2.5-3-TZB-ALK M2.5 0.45 3 5 0.6 1 0.26 10 0.14 CAD RFQ
SEC-M2.5-4-TZB-ALK M2.5 0.45 4 5 0.6 1 0.26 10 0.17 CAD RFQ
SEC-M2.5-5-TZB-ALK M2.5 0.45 5 5 0.6 1 0.26 10 0.2 CAD RFQ
SEC-M2.5-6-TZB-ALK M2.5 0.45 6 5 0.6 1 0.26 10 0.23 CAD RFQ
SEC-M2.5-8-TZB-ALK M2.5 0.45 8 5 0.6 1 0.26 10 0.29 CAD RFQ
SEC-M2.5-10-TZB-ALK M2.5 0.45 10 5 0.6 1 0.26 10 0.35 CAD RFQ
SEC-M2.5-12-TZB-ALK M2.5 0.45 12 5 0.6 1 0.26 10 0.41 CAD RFQ
SEC-M2.6-3-TZB-ALK M2.6 0.45 3 5 0.6 1 0.26 10 0.16 CAD RFQ
SEC-M2.6-4-TZB-ALK M2.6 0.45 4 5 0.6 1 0.26 10 0.17 CAD RFQ
SEC-M2.6-5-TZB-ALK M2.6 0.45 5 5 0.6 1 0.26 10 0.2 CAD RFQ
SEC-M2.6-6-TZB-ALK M2.6 0.45 6 5 0.6 1 0.26 10 0.24 CAD RFQ
SEC-M2.6-8-TZB-ALK M2.6 0.45 8 5 0.6 1 0.26 10 0.3 CAD RFQ
SEC-M2.6-10-TZB-ALK M2.6 0.45 10 5 0.6 1 0.26 10 0.37 CAD RFQ
SEC-M2.6-12-TZB-ALK M2.6 0.45 12 5 0.6 1 0.26 10 0.42 CAD RFQ
SEC-M2.6-14-TZB-ALK M2.6 0.45 14 5 0.6 1 0.26 10 0.49 CAD RFQ
SEC-M3-3-TZB-ALK M3 0.5 3 6 0.8 1 0.29 10 0.3 CAD RFQ
SEC-M3-4-TZB-ALK M3 0.5 4 6 0.8 1 0.29 10 0.3 CAD RFQ
SEC-M3-5-TZB-ALK M3 0.5 5 6 0.8 1 0.29 10 0.34 CAD RFQ
SEC-M3-6-TZB-ALK M3 0.5 6 6 0.8 1 0.29 10 0.38 CAD RFQ
SEC-M3-8-TZB-ALK M3 0.5 8 6 0.8 1 0.29 10 0.42 CAD RFQ
SEC-M3-10-TZB-ALK M3 0.5 10 6 0.8 1 0.29 10 0.46 CAD RFQ
SEC-M3-12-TZB-ALK M3 0.5 12 6 0.8 1 0.29 10 0.52 CAD RFQ
SEC-M3-14-TZB-ALK M3 0.5 14 6 0.8 1 0.29 10 0.63 CAD RFQ
SEC-M3-15-TZB-ALK M3 0.5 15 6 0.8 1 0.29 10 0.63 CAD RFQ
SEC-M3-16-TZB-ALK M3 0.5 16 6 0.8 1 0.29 10 0.63 CAD RFQ
SEC-M3-20-TZB-ALK M3 0.5 20 6 0.8 1 0.29 10 0.75 CAD RFQ
SEC-M3-22-TZB-ALK M3 0.5 22 6 0.8 1 0.29 10 0.81 CAD RFQ
SEC-M3-25-TZB-ALK M3 0.5 25 6 0.8 1 0.29 10 0.89 CAD RFQ
SEC-M3-30-TZB-ALK M3 0.5 30 6 0.8 1 0.29 10 1 CAD RFQ
SEC-M4-4-TZB-ALK M4 0.7 4 8 0.9 2 0.83 10 0.33 CAD RFQ
SEC-M4-5-TZB-ALK M4 0.7 5 8 0.9 2 0.83 10 0.4 CAD RFQ
SEC-M4-6-TZB-ALK M4 0.7 6 8 0.9 2 0.83 10 0.49 CAD RFQ
SEC-M4-8-TZB-ALK M4 0.7 8 8 0.9 2 0.83 10 0.61 CAD RFQ
SEC-M4-10-TZB-ALK M4 0.7 10 8 0.9 2 0.83 10 0.75 CAD RFQ
SEC-M4-12-TZB-ALK M4 0.7 12 8 0.9 2 0.83 10 0.9 CAD RFQ
SEC-M4-14-TZB-ALK M4 0.7 14 8 0.9 2 0.83 10 1.2 CAD RFQ
SEC-M4-15-TZB-ALK M4 0.7 15 8 0.9 2 0.83 10 1.2 CAD RFQ
SEC-M4-16-TZB-ALK M4 0.7 16 8 0.9 2 0.83 10 1.2 CAD RFQ
SEC-M4-20-TZB-ALK M4 0.7 20 8 0.9 2 0.83 10 1.4 CAD RFQ
SEC-M4-22-TZB-ALK M4 0.7 22 8 0.9 2 0.83 10 1.5 CAD RFQ
SEC-M4-25-TZB-ALK M4 0.7 25 8 0.9 2 0.83 10 1.7 CAD RFQ
SEC-M4-30-TZB-ALK M4 0.7 30 8 0.9 2 0.83 10 1.9 CAD RFQ
SEC-M4-35-TZB-ALK M4 0.7 35 8 0.9 2 0.83 10 2.2 CAD RFQ
SEC-M4-40-TZB-ALK M4 0.7 40 8 0.9 2 0.83 10 2.4 CAD RFQ
SEC-M4-45-TZB-ALK M4 0.7 45 8 0.9 2 0.83 10 2.7 CAD RFQ
SEC-M4-50-TZB-ALK M4 0.7 50 8 0.9 2 0.83 10 2.9 CAD RFQ
SEC-M5-5-TZB-ALK M5 0.8 5 9 1 2 0.98 10 1.4 CAD RFQ
SEC-M5-6-TZB-ALK M5 0.8 6 9 1 2 0.98 10 1.4 CAD RFQ
SEC-M5-8-TZB-ALK M5 0.8 8 9 1 2 0.98 10 1.5 CAD RFQ
SEC-M5-10-TZB-ALK M5 0.8 10 9 1 2 0.98 10 1.6 CAD RFQ
SEC-M5-12-TZB-ALK M5 0.8 12 9 1 2 0.98 10 1.8 CAD RFQ
SEC-M5-14-TZB-ALK M5 0.8 14 9 1 2 0.98 10 2.1 CAD RFQ
SEC-M5-15-TZB-ALK M5 0.8 15 9 1 2 0.98 10 2.1 CAD RFQ
SEC-M5-16-TZB-ALK M5 0.8 16 9 1 2 0.98 10 2.1 CAD RFQ
SEC-M5-20-TZB-ALK M5 0.8 20 9 1 2 0.98 10 2.4 CAD RFQ
SEC-M5-22-TZB-ALK M5 0.8 22 9 1 2 0.98 10 2.6 CAD RFQ
SEC-M5-25-TZB-ALK M5 0.8 25 9 1 2 0.98 10 2.8 CAD RFQ
SEC-M5-30-TZB-ALK M5 0.8 30 9 1 2 0.98 10 3.2 CAD RFQ
SEC-M5-35-TZB-ALK M5 0.8 35 9 1 2 0.98 10 3.7 CAD RFQ
SEC-M5-40-TZB-ALK M5 0.8 40 9 1 2 0.98 10 4.1 CAD RFQ
SEC-M5-45-TZB-ALK M5 0.8 45 9 1 2 0.98 10 4.5 CAD RFQ
SEC-M5-50-TZB-ALK M5 0.8 50 9 1 2 0.98 10 4.9 CAD RFQ
SEC-M6-8-TZB-ALK M6 1 8 10 1.2 2 1.68 10 2.5 CAD RFQ
SEC-M6-10-TZB-ALK M6 1 10 10 1.2 2 1.68 10 2.8 CAD RFQ
SEC-M6-12-TZB-ALK M6 1 12 10 1.2 2 1.68 10 2.9 CAD RFQ
SEC-M6-14-TZB-ALK M6 1 14 10 1.2 2 1.68 10 3.4 CAD RFQ
SEC-M6-15-TZB-ALK M6 1 15 10 1.2 2 1.68 10 3.4 CAD RFQ
SEC-M6-16-TZB-ALK M6 1 16 10 1.2 2 1.68 10 3.4 CAD RFQ
SEC-M6-20-TZB-ALK M6 1 20 10 1.2 2 1.68 10 3.8 CAD RFQ
SEC-M6-22-TZB-ALK M6 1 22 10 1.2 2 1.68 10 4.1 CAD RFQ
SEC-M6-25-TZB-ALK M6 1 25 10 1.2 2 1.68 10 4.4 CAD RFQ
SEC-M6-30-TZB-ALK M6 1 30 10 1.2 2 1.68 10 5 CAD RFQ
SEC-M6-35-TZB-ALK M6 1 35 10 1.2 2 1.68 10 6.5 CAD RFQ
SEC-M6-40-TZB-ALK M6 1 40 10 1.2 2 1.68 10 7 CAD RFQ
SEC-M6-45-TZB-ALK M6 1 45 10 1.2 2 1.68 10 7.5 CAD RFQ
SEC-M6-50-TZB-ALK M6 1 50 10 1.2 2 1.68 10 8 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values.
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
SEC-TZB-ALK
Main Body Steel
Trivalent Chromate Treatment
Nylon Patch Nylon 11

Application

Reducing the size of equipment and devices
Screw return and fallout prevented

Characteristics

  • Cross recessed head cap screws with extra low profile.
  • With nylon patch.
  • For space-saving of equipment/devices and applications with limited overhead space.
  • The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
  • Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
  • The heat resistant temperature of the nylon patch is 120°C.
  • SEQ-TZB-ALK, with special cross recesses helping to prevent cam-out, are also available. The lineup includes some M3/M4 L dimensions.SEQ-TZB-ALK

Product List

Click here to see Decoration

Click here to see Special Screws (Bolts)