Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket No. | Max. Tightening Torque (N・m)*1 |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SEC-M4-4-TZB-ALK | M4 | 0.7 | 4 | 8 | 0.9 | 2 | 0.83 | 10 | 0.33 | CAD | RFQ |
| SEC-M4-5-TZB-ALK | M4 | 0.7 | 5 | 8 | 0.9 | 2 | 0.83 | 10 | 0.4 | CAD | RFQ |
| SEC-M4-6-TZB-ALK | M4 | 0.7 | 6 | 8 | 0.9 | 2 | 0.83 | 10 | 0.49 | CAD | RFQ |
| SEC-M4-8-TZB-ALK | M4 | 0.7 | 8 | 8 | 0.9 | 2 | 0.83 | 10 | 0.61 | CAD | RFQ |
| SEC-M4-10-TZB-ALK | M4 | 0.7 | 10 | 8 | 0.9 | 2 | 0.83 | 10 | 0.75 | CAD | RFQ |
| SEC-M4-12-TZB-ALK | M4 | 0.7 | 12 | 8 | 0.9 | 2 | 0.83 | 10 | 0.9 | CAD | RFQ |
| SEC-M4-14-TZB-ALK | M4 | 0.7 | 14 | 8 | 0.9 | 2 | 0.83 | 10 | 1.2 | CAD | RFQ |
| SEC-M4-15-TZB-ALK | M4 | 0.7 | 15 | 8 | 0.9 | 2 | 0.83 | 10 | 1.2 | CAD | RFQ |
| SEC-M4-16-TZB-ALK | M4 | 0.7 | 16 | 8 | 0.9 | 2 | 0.83 | 10 | 1.2 | CAD | RFQ |
| SEC-M4-20-TZB-ALK | M4 | 0.7 | 20 | 8 | 0.9 | 2 | 0.83 | 10 | 1.4 | CAD | RFQ |
| SEC-M4-22-TZB-ALK | M4 | 0.7 | 22 | 8 | 0.9 | 2 | 0.83 | 10 | 1.5 | CAD | RFQ |
| SEC-M4-25-TZB-ALK | M4 | 0.7 | 25 | 8 | 0.9 | 2 | 0.83 | 10 | 1.7 | CAD | RFQ |
| SEC-M4-30-TZB-ALK | M4 | 0.7 | 30 | 8 | 0.9 | 2 | 0.83 | 10 | 1.9 | CAD | RFQ |
| SEC-M4-35-TZB-ALK | M4 | 0.7 | 35 | 8 | 0.9 | 2 | 0.83 | 10 | 2.2 | CAD | RFQ |
| SEC-M4-40-TZB-ALK | M4 | 0.7 | 40 | 8 | 0.9 | 2 | 0.83 | 10 | 2.4 | CAD | RFQ |
| SEC-M4-45-TZB-ALK | M4 | 0.7 | 45 | 8 | 0.9 | 2 | 0.83 | 10 | 2.7 | CAD | RFQ |
| SEC-M4-50-TZB-ALK | M4 | 0.7 | 50 | 8 | 0.9 | 2 | 0.83 | 10 | 2.9 | CAD | RFQ |
*1: Values in chart are for reference only. They are not guaranteed values.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SEC-TZB-ALK | |
|---|---|
| Main Body | Steel Trivalent Chromate Treatment |
| Nylon Patch | Nylon 11 |
Application
Reducing the size of equipment and devicesScrew return and fallout prevented
Characteristics
- Cross recessed head cap screws with extra low profile.
- With nylon patch.
- For space-saving of equipment/devices and applications with limited overhead space.
- The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
- Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
- The heat resistant temperature of the nylon patch is 120°C.
- SEQ-TZB-ALK, with special cross recesses helping to prevent cam-out, are also available. The lineup includes some M3/M4 L dimensions.SEQ-TZB-ALK




/11576_1.jpg?upd=20251223180426&awscf_publishdate=2026-02-04 16:40)

