Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket No. | Max. Tightening Torque (N・m)*1 |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SEC-M3-3-TZB | M3 | 0.5 | 3 | 6 | 0.8 | 1 | 0.42 | 50 | 0.3 | CAD | RFQ |
| SEC-M3-4-TZB | M3 | 0.5 | 4 | 6 | 0.8 | 1 | 0.42 | 50 | 0.3 | CAD | RFQ |
| SEC-M3-5-TZB | M3 | 0.5 | 5 | 6 | 0.8 | 1 | 0.42 | 50 | 0.34 | CAD | RFQ |
| SEC-M3-6-TZB | M3 | 0.5 | 6 | 6 | 0.8 | 1 | 0.42 | 50 | 0.38 | CAD | RFQ |
| SEC-M3-8-TZB | M3 | 0.5 | 8 | 6 | 0.8 | 1 | 0.42 | 50 | 0.42 | CAD | RFQ |
| SEC-M3-10-TZB | M3 | 0.5 | 10 | 6 | 0.8 | 1 | 0.42 | 50 | 0.46 | CAD | RFQ |
| SEC-M3-12-TZB | M3 | 0.5 | 12 | 6 | 0.8 | 1 | 0.42 | 50 | 0.52 | CAD | RFQ |
| SEC-M3-14-TZB | M3 | 0.5 | 14 | 6 | 0.8 | 1 | 0.42 | 50 | 0.63 | CAD | RFQ |
| SEC-M3-15-TZB | M3 | 0.5 | 15 | 6 | 0.8 | 1 | 0.42 | 50 | 0.63 | CAD | RFQ |
| SEC-M3-16-TZB | M3 | 0.5 | 16 | 6 | 0.8 | 1 | 0.42 | 50 | 0.63 | CAD | RFQ |
| SEC-M3-20-TZB | M3 | 0.5 | 20 | 6 | 0.8 | 1 | 0.42 | 50 | 0.75 | CAD | RFQ |
| SEC-M3-22-TZB | M3 | 0.5 | 22 | 6 | 0.8 | 1 | 0.42 | 50 | 0.81 | CAD | RFQ |
| SEC-M3-25-TZB | M3 | 0.5 | 25 | 6 | 0.8 | 1 | 0.42 | 50 | 0.89 | CAD | RFQ |
| SEC-M3-30-TZB | M3 | 0.5 | 30 | 6 | 0.8 | 1 | 0.42 | 50 | 1 | CAD | RFQ |
*1: Values in chart are for reference only. They are not guaranteed values.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SEC-TZB | |
|---|---|
| Main Body | Steel Trivalent Chromate Treatment |
Application
Reducing the size of equipment and devicesCharacteristics
- Cross recessed head cap screws with extra low profile.
- For space-saving of equipment/devices and applications with limited overhead space.
- SEQ-TZB, with special cross recesses helping to prevent cam-out, are also available. The lineup includes some M3/M4 L dimensions.SEQ-TZB



/11576_1.jpg?upd=20251209115832&awscf_publishdate=2026-02-04 16:40)


