Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket No. | Max. Tightening Torque (N・m)*1 |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SEC-M4-4-TZB | M4 | 0.7 | 4 | 8 | 0.9 | 2 | 1.19 | 50 | 0.33 | CAD | RFQ |
| SEC-M4-5-TZB | M4 | 0.7 | 5 | 8 | 0.9 | 2 | 1.19 | 50 | 0.4 | CAD | RFQ |
| SEC-M4-6-TZB | M4 | 0.7 | 6 | 8 | 0.9 | 2 | 1.19 | 50 | 0.49 | CAD | RFQ |
| SEC-M4-8-TZB | M4 | 0.7 | 8 | 8 | 0.9 | 2 | 1.19 | 50 | 0.61 | CAD | RFQ |
| SEC-M4-10-TZB | M4 | 0.7 | 10 | 8 | 0.9 | 2 | 1.19 | 50 | 0.75 | CAD | RFQ |
| SEC-M4-12-TZB | M4 | 0.7 | 12 | 8 | 0.9 | 2 | 1.19 | 50 | 0.9 | CAD | RFQ |
| SEC-M4-14-TZB | M4 | 0.7 | 14 | 8 | 0.9 | 2 | 1.19 | 50 | 1.2 | CAD | RFQ |
| SEC-M4-15-TZB | M4 | 0.7 | 15 | 8 | 0.9 | 2 | 1.19 | 50 | 1.2 | CAD | RFQ |
| SEC-M4-16-TZB | M4 | 0.7 | 16 | 8 | 0.9 | 2 | 1.19 | 50 | 1.2 | CAD | RFQ |
| SEC-M4-20-TZB | M4 | 0.7 | 20 | 8 | 0.9 | 2 | 1.19 | 50 | 1.4 | CAD | RFQ |
| SEC-M4-22-TZB | M4 | 0.7 | 22 | 8 | 0.9 | 2 | 1.19 | 50 | 1.5 | CAD | RFQ |
| SEC-M4-25-TZB | M4 | 0.7 | 25 | 8 | 0.9 | 2 | 1.19 | 50 | 1.7 | CAD | RFQ |
| SEC-M4-30-TZB | M4 | 0.7 | 30 | 8 | 0.9 | 2 | 1.19 | 50 | 1.9 | CAD | RFQ |
| SEC-M4-35-TZB | M4 | 0.7 | 35 | 8 | 0.9 | 2 | 1.19 | 50 | 2.2 | CAD | RFQ |
| SEC-M4-40-TZB | M4 | 0.7 | 40 | 8 | 0.9 | 2 | 1.19 | 50 | 2.4 | CAD | RFQ |
| SEC-M4-45-TZB | M4 | 0.7 | 45 | 8 | 0.9 | 2 | 1.19 | 50 | 2.7 | CAD | RFQ |
| SEC-M4-50-TZB | M4 | 0.7 | 50 | 8 | 0.9 | 2 | 1.19 | 50 | 2.9 | CAD | RFQ |
*1: Values in chart are for reference only. They are not guaranteed values.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SEC-TZB | |
|---|---|
| Main Body | Steel Trivalent Chromate Treatment |
Application
Reducing the size of equipment and devicesCharacteristics
- Cross recessed head cap screws with extra low profile.
- For space-saving of equipment/devices and applications with limited overhead space.
- SEQ-TZB, with special cross recesses helping to prevent cam-out, are also available. The lineup includes some M3/M4 L dimensions.SEQ-TZB



/11576_1.jpg?upd=20251209115832&awscf_publishdate=2026-02-04 16:40)


