• Special Screws (Bolts)
  • Decoration

SECS/Super Ultra Low Profile Cross Recessed Machine Screws

  • Space
  • Decoration

Dimension Drawing

SECSSuper Ultra Low Profile Cross Recessed Machine Screws寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
L
All
4
5
6
8
10
12
16
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Cross-recessed Socket No. Max. Tightening
Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SECS-M3-4 M3 0.5 4 6 0.8 1 0.63 50 0.32 CAD RFQ
SECS-M3-5 M3 0.5 5 6 0.8 1 0.63 50 0.34 CAD RFQ
SECS-M3-6 M3 0.5 6 6 0.8 1 0.63 50 0.36 CAD RFQ
SECS-M3-8 M3 0.5 8 6 0.8 1 0.63 50 0.38 CAD RFQ
SECS-M3-10 M3 0.5 10 6 0.8 1 0.63 50 0.42 CAD RFQ
SECS-M3-12 M3 0.5 12 6 0.8 1 0.63 50 0.46 CAD RFQ
SECS-M3-16 M3 0.5 16 6 0.8 1 0.63 50 0.52 CAD RFQ
SECS-M3-20 M3 0.5 20 6 0.8 1 0.63 50 0.63 CAD RFQ
SECS-M3-25 M3 0.5 25 6 0.8 1 0.63 50 0.93 CAD RFQ
SECS-M3-30 M3 0.5 30 6 0.8 1 0.63 50 0.95 CAD RFQ
SECS-M4-6 M4 0.7 6 8 0.9 2 1.05 50 0.97 CAD RFQ
SECS-M4-8 M4 0.7 8 8 0.9 2 1.05 50 0.98 CAD RFQ
SECS-M4-10 M4 0.7 10 8 0.9 2 1.05 50 1.2 CAD RFQ
SECS-M4-12 M4 0.7 12 8 0.9 2 1.05 50 1.4 CAD RFQ
SECS-M4-16 M4 0.7 16 8 0.9 2 1.05 50 1.7 CAD RFQ
SECS-M4-20 M4 0.7 20 8 0.9 2 1.05 50 1.6 CAD RFQ
SECS-M4-25 M4 0.7 25 8 0.9 2 1.05 50 1.6 CAD RFQ
SECS-M5-6 M5 0.8 6 9 1 2 1.47 50 1.9 CAD RFQ
SECS-M5-8 M5 0.8 8 9 1 2 1.47 50 2.1 CAD RFQ
SECS-M5-10 M5 0.8 10 9 1 2 1.47 50 2.4 CAD RFQ
SECS-M5-12 M5 0.8 12 9 1 2 1.47 50 2.8 CAD RFQ
SECS-M5-16 M5 0.8 16 9 1 2 1.47 50 2.2 CAD RFQ
SECS-M5-20 M5 0.8 20 9 1 2 1.47 50 2.8 CAD RFQ
SECS-M5-25 M5 0.8 25 9 1 2 1.47 50 2.9 CAD RFQ
SECS-M5-30 M5 0.8 30 9 1 2 1.47 50 2.9 CAD RFQ
SECS-M6-10 M6 1 10 10 1.2 2 3 20 3.4 CAD RFQ
SECS-M6-12 M6 1 12 10 1.2 2 3 20 3.8 CAD RFQ
SECS-M6-16 M6 1 16 10 1.2 2 3 20 4.4 CAD RFQ
SECS-M6-20 M6 1 20 10 1.2 2 3 20 5 CAD RFQ
SECS-M6-25 M6 1 25 10 1.2 2 3 20 5.5 CAD RFQ
SECS-M6-30 M6 1 30 10 1.2 2 3 20 6 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values.
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
SECS
Main Body SUSXM7 (Equivalent to SUS304)
Strength Class A2 - 50

Application

Reducing the size of equipment and devices

Characteristics

  • Cross recessed head cap screws with extra low profile.
  • For space-saving of equipment/devices and applications with limited overhead space.
  • SEQS, with special cross recesses helping to prevent cam-out, are also available. The lineup includes some M3/M4 L dimensions.SEQS

Product List

Click here to see Decoration

Click here to see Special Screws (Bolts)