Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket No. | Max. Tightening Torque (N・m)*1 |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SECS-M6-10-ALK | M6 | 1 | 10 | 10 | 1.2 | 2 | 2.1 | 10 | 3.4 | CAD | RFQ |
| SECS-M6-12-ALK | M6 | 1 | 12 | 10 | 1.2 | 2 | 2.1 | 10 | 3.8 | CAD | RFQ |
| SECS-M6-16-ALK | M6 | 1 | 16 | 10 | 1.2 | 2 | 2.1 | 10 | 4.4 | CAD | RFQ |
| SECS-M6-20-ALK | M6 | 1 | 20 | 10 | 1.2 | 2 | 2.1 | 10 | 5 | CAD | RFQ |
| SECS-M6-25-ALK | M6 | 1 | 25 | 10 | 1.2 | 2 | 2.1 | 10 | 5.5 | CAD | RFQ |
| SECS-M6-30-ALK | M6 | 1 | 30 | 10 | 1.2 | 2 | 2.1 | 10 | 6 | CAD | RFQ |
*1: Values in chart are for reference only. They are not guaranteed values.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SECS-ALK | |
|---|---|
| Main Body | SUSXM7 (Equivalent to SUS304) |
| Nylon Patch | Nylon 11 |
| Strength Class | A2 - 50 |
Application
Reducing the size of equipment and devicesScrew return and fallout prevented
Characteristics
- Cross recessed head cap screws with extra low profile.
- With nylon patch.
- For space-saving of equipment/devices and applications with limited overhead space.
- The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
- Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
- The heat resistant temperature of the nylon patch is 120°C.
- SEQS-ALK, with special cross recesses helping to prevent cam-out, are also available. The lineup includes some M3/M4 L dimensions.SEQS-ALK






