• Special Screws
  • Decoration

SET-M5-8-BNI

Hexalobular Socket Head Cap Screws with Super Ultra Low Profile

  • Space
  • Tightening Hole Damage Prevention
  • Decoration

Dimension Drawing

SET-BNIHexalobular Socket Head Cap Screws with Super Ultra Low Profile寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Key Part No. Hexalobular Socket No. t Max. Torque(N・m) Qty per Pack Mass
(g)
CAD
Download
RFQ
SET-M5-8-BNI M5 0.8 8 9 1 SKX-10 10 1 4 20 0.73 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SET-BNI
Main Body SWCH
Black Nickel Plating

Application

Reducing the size of equipment and devices

Characteristics

  • Hexalobular socket*1 head cap screws with ultra-thin head.
  • For space-saving of equipment/devices and applications with limited overhead space.
  • Hexalobular socket shapes*1 are designed to withstand high tightening torque. ⇒Features of the Hexalobular Socket
  • Install and remove with SKX Dedicated Wrench or SKXB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.
  • Use the SKX-N hexalobular wrench for extremely limited access spaces for mounting and removing in tight spaces.
  • Also, products with special specifications such as ventilation holes, dimensions, shapes, materials, surface treatments, cleanroom washing & packaging are available.
    ⇒We can make a screw like this one

SET-BNIHexalobular Socket Head Cap Screws with Super Ultra Low Profile

*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".


Related Products

SKX Hexalobular Wrench
SKX

SET-BNIHexalobular Socket Head Cap Screws with Super Ultra Low Profile

SKX-N Hexalobular Wrench for Extremely Limited Access Spaces
SKX-N

SET-BNIHexalobular Socket Head Cap Screws with Super Ultra Low Profile

SKXB Hexalobular Short Bit
SKXB

SET-BNIHexalobular Socket Head Cap Screws with Super Ultra Low Profile

SRD Magnet Screwdriver
SRD

SET-BNIHexalobular Socket Head Cap Screws with Super Ultra Low Profile


Product List

Click here to see SET-M5-BNI

Click here to see SET-BNI