NBK logo

  • Special Screws
  • Decoration

SET-#10-24-3/4-TZB

Hexalobular Socket Head Cap Screw with Extra Low Profile (Inch Thread)

  • Space
  • Tightening Hole Damage Prevention
  • Decoration

Dimension Drawing

SET-TZB(INCH)Hexalobular Socket Head Cap Screw with Extra Low Profile (Inch Thread)寸法図

Unit : inch

Part Number # Nominal of Thread L D1 L1 Applicable Wrench Hexalobular
Socket
No.
t Max.
Torque
(N・m)
Qty per Pack Mass
(g)
CAD
Download
RFQ
SET-#10-24-3/4-TZB No.10-24UNC 3/4 0.335 0.038 SKX-8 8 0.035 2.4 10 2.3 CAD RFQ
Part Number # Nominal of Thread L D1 L1 Applicable Wrench Hexalobular
Socket
No.
t Max.
Torque
(N・m)
Qty per Pack Mass
(g)
CAD
Download
RFQ
SET-#10-24-3/4-TZB No.10-24UNC 3/4 0.335 0.038 SKX-8 8 0.035 2.4 10 2.3 CAD RFQ
Part Number # Nominal of Thread L D1 L1 Applicable Wrench Hexalobular
Socket
No.
t Max.
Torque
(N・m)
Qty per Pack Mass
(g)
CAD
Download
RFQ
SET-#10-24-3/4-TZB No.10-24UNC 3/4 0.335 0.038 SKX-8 8 0.035 2.4 10 2.3 CAD RFQ
Part Number # Nominal of Thread L D1 L1 Applicable Wrench Hexalobular
Socket
No.
t Max.
Torque
(N・m)
Qty per Pack Mass
(g)
CAD
Download
RFQ
SET-#10-24-3/4-TZB No.10-24UNC 3/4 0.335 0.038 SKX-8 8 0.035 2.4 10 2.3 CAD RFQ

●All dimensions are in inches.

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.

Related Services

Material/Finish

SET-TZB (INCH)
Main Body Steel
Trivalent Chromate Treatment

Application

Reducing the size of equipment and devices
Equipment and devices using inch screw specifications

Characteristics

  • Hexalobular socket *1 head cap screw with extra low profile.
  • All head heights are 1 mm (0.04 in) or less.
  • For space-saving of equipment/devices and applications with limited overhead space.
  • Hexalobular socket shapes*1 are designed to withstand high tightening torque. ⇒Features of the Hexalobular Socket
  • Install and remove with SKX Dedicated Wrench or SKXB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.
  • Use the SKX-N hexalobular wrench for extremely limited access spaces for mounting and removing in tight spaces.
  • We manufacture products with special specifications such as ventilation holes, nylon patches, cleanroom washing and special packaging.
    ⇒We can make a screw like this one

SET-TZB(INCH)Hexalobular Socket Head Cap Screw with Extra Low Profile (Inch Thread)

*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".


Related Products

SKX Hexalobular Wrench
SKX

SET-TZB(INCH)Hexalobular Socket Head Cap Screw with Extra Low Profile (Inch Thread)

SKX-N Hexalobular Wrench for Extremely Limited Access Spaces
SKX-N

SET-TZB(INCH)Hexalobular Socket Head Cap Screw with Extra Low Profile (Inch Thread)

SKXB Hexalobular Short Bit
SKXB

SET-TZB(INCH)Hexalobular Socket Head Cap Screw with Extra Low Profile (Inch Thread)

SRD Magnet Screwdriver
SRD

SET-TZB(INCH)Hexalobular Socket Head Cap Screw with Extra Low Profile (Inch Thread)


Product List

Click here to see SET-#10-24-TZB

Click here to see SET-TZB(INCH)