NBK logo

  • Special Screws
  • Decoration

SETS-#8-32

Hexalobular Socket Head Cap Screw with Extra Low Profile (Inch Thread/Stainless Steel)

  • Space
  • Tightening Hole Damage Prevention
  • Decoration

Dimension Drawing

SETS(INCH)Hexalobular Socket Head Cap Screw with Extra Low Profile (Inch Thread/Stainless Steel)寸法図

Specs/CAD

Select

# Nominal of Thread
All
No.8-32UNC
L
All
1/4"
3/8"
1/2"
3/4"

Unit : inch

Part Number # Nominal of Thread L D1 L1 Applicable Wrench Hexalobular
Socket
No.
t Max.
Torque
(N・m)
Qty per Pack Mass
(g)
CAD
Download
RFQ
SETS-#8-32-1/4 No.8-32UNC 1/4 0.315 0.036 SKX-8 8 0.035 2.3 10 0.78 CAD RFQ
SETS-#8-32-3/8 No.8-32UNC 3/8 0.315 0.036 SKX-8 8 0.035 2.3 10 0.98 CAD RFQ
SETS-#8-32-1/2 No.8-32UNC 1/2 0.315 0.036 SKX-8 8 0.035 2.3 10 1.3 CAD RFQ
SETS-#8-32-3/4 No.8-32UNC 3/4 0.315 0.036 SKX-8 8 0.035 2.3 10 1.9 CAD RFQ
Part Number # Nominal of Thread L D1 L1 Applicable Wrench Hexalobular
Socket
No.
t Max.
Torque
(N・m)
Qty per Pack Mass
(g)
CAD
Download
RFQ
SETS-#8-32-1/4 No.8-32UNC 1/4 0.315 0.036 SKX-8 8 0.035 2.3 10 0.78 CAD RFQ
SETS-#8-32-3/8 No.8-32UNC 3/8 0.315 0.036 SKX-8 8 0.035 2.3 10 0.98 CAD RFQ
SETS-#8-32-1/2 No.8-32UNC 1/2 0.315 0.036 SKX-8 8 0.035 2.3 10 1.3 CAD RFQ
SETS-#8-32-3/4 No.8-32UNC 3/4 0.315 0.036 SKX-8 8 0.035 2.3 10 1.9 CAD RFQ
Part Number # Nominal of Thread L D1 L1 Applicable Wrench Hexalobular
Socket
No.
t Max.
Torque
(N・m)
Qty per Pack Mass
(g)
CAD
Download
RFQ
SETS-#8-32-1/4 No.8-32UNC 1/4 0.315 0.036 SKX-8 8 0.035 2.3 10 0.78 CAD RFQ
SETS-#8-32-3/8 No.8-32UNC 3/8 0.315 0.036 SKX-8 8 0.035 2.3 10 0.98 CAD RFQ
SETS-#8-32-1/2 No.8-32UNC 1/2 0.315 0.036 SKX-8 8 0.035 2.3 10 1.3 CAD RFQ
SETS-#8-32-3/4 No.8-32UNC 3/4 0.315 0.036 SKX-8 8 0.035 2.3 10 1.9 CAD RFQ
Part Number # Nominal of Thread L D1 L1 Applicable Wrench Hexalobular
Socket
No.
t Max.
Torque
(N・m)
Qty per Pack Mass
(g)
CAD
Download
RFQ
SETS-#8-32-1/4 No.8-32UNC 1/4 0.315 0.036 SKX-8 8 0.035 2.3 10 0.78 CAD RFQ
SETS-#8-32-3/8 No.8-32UNC 3/8 0.315 0.036 SKX-8 8 0.035 2.3 10 0.98 CAD RFQ
SETS-#8-32-1/2 No.8-32UNC 1/2 0.315 0.036 SKX-8 8 0.035 2.3 10 1.3 CAD RFQ
SETS-#8-32-3/4 No.8-32UNC 3/4 0.315 0.036 SKX-8 8 0.035 2.3 10 1.9 CAD RFQ

●All dimensions are in inches.

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.

Related Services

Material/Finish

SETS (INCH)
Main Body SUSXM7 (Equivalent to SUS304)

Application

Reducing the size of equipment and devices
Equipment and devices using inch screw specifications

Characteristics

  • Hexalobular socket *1 head cap screw with extra low profile.
  • All head heights are 1 mm (0.04 in) or less.
  • For space-saving of equipment/devices and applications with limited overhead space.
  • Hexalobular socket shapes*1 are designed to withstand high tightening torque. ⇒Features of the Hexalobular Socket
  • Install and remove with SKX Dedicated Wrench or SKXB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.
  • Use the SKX-N hexalobular wrench for extremely limited access spaces for mounting and removing in tight spaces.
  • We manufacture products with special specifications such as ventilation holes, nylon patches, cleanroom washing and special packaging.
    ⇒We can make a screw like this one

SETS(INCH)Hexalobular Socket Head Cap Screw with Extra Low Profile (Inch Thread/Stainless Steel)

*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".


Related Products

SKX Hexalobular Wrench
SKX

SETS(INCH)Hexalobular Socket Head Cap Screw with Extra Low Profile (Inch Thread/Stainless Steel)

SKX-N Hexalobular Wrench for Extremely Limited Access Spaces
SKX-N

SETS(INCH)Hexalobular Socket Head Cap Screw with Extra Low Profile (Inch Thread/Stainless Steel)

SKXB Hexalobular Short Bit
SKXB

SETS(INCH)Hexalobular Socket Head Cap Screw with Extra Low Profile (Inch Thread/Stainless Steel)

SRD Magnet Screwdriver
SRD

SETS(INCH)Hexalobular Socket Head Cap Screw with Extra Low Profile (Inch Thread/Stainless Steel)


Related Services

Product List

Click here to see SETS(INCH)

Click here to see Decoration