Unit : inch
| Part Number | # Nominal of Thread | L | D1 | L1 | Applicable Wrench | Hexalobular Socket No. |
t | Max. Torque (N・m) |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SETS-#8-32-3/4 | No.8-32UNC | 3/4 | 0.315 | 0.036 | SKX-8 | 8 | 0.035 | 2.3 | 10 | 1.9 | CAD | RFQ |
●All dimensions are in inches.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SETS (INCH) | |
|---|---|
| Main Body | SUSXM7 (Equivalent to SUS304) |
Application
Reducing the size of equipment and devicesEquipment and devices using inch screw specifications
Characteristics
- Hexalobular socket *1 head cap screw with extra low profile.
- All head heights are 1 mm (0.04 in) or less.
- For space-saving of equipment/devices and applications with limited overhead space.
- Hexalobular socket shapes*1 are designed to withstand high tightening torque. ⇒Features of the Hexalobular Socket
- Install and remove with SKX Dedicated Wrench or SKXB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.
- Use the SKX-N hexalobular wrench for extremely limited access spaces for mounting and removing in tight spaces.
-
We manufacture products with special specifications such as ventilation holes, nylon patches, cleanroom washing and special packaging.
⇒We can make a screw like this one
/11581_1.jpg?upd=20250922124420)
*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".

/11577_1.jpg?upd=20250922124420)
/11591_1.jpg?upd=20250922124420)
/11591_2.jpg?upd=20250922124420)
/11591_3.jpg?upd=20250922124420)
/11591_4.jpg?upd=20250922124420)
/11576_1.jpg?upd=20250922124420&awscf_publishdate=2025-11-28 15:20)