Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket No. | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|
| SNF-M6-6-TBZ-SUC-ALK | M6 | 1 | 6 | 12 | 2.3 | 2 | 20 | 1.7 | CAD | RFQ |
| SNF-M6-8-TBZ-SUC-ALK | M6 | 1 | 8 | 12 | 2.3 | 2 | 20 | 2.1 | CAD | RFQ |
| SNF-M6-10-TBZ-SUC-ALK | M6 | 1 | 10 | 12 | 2.3 | 2 | 20 | 2.5 | CAD | RFQ |
| SNF-M6-12-TBZ-SUC-ALK | M6 | 1 | 12 | 12 | 2.3 | 2 | 20 | 2.9 | CAD | RFQ |
| SNF-M6-15-TBZ-SUC-ALK | M6 | 1 | 15 | 12 | 2.3 | 2 | 20 | 3.4 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SNF-TBZ-SUC-ALK | |
|---|---|
| Main Body | SWCH12A Black Trivalent Chromate Treatment |
| Nylon Patch | Nylon 11 |
Application
Reducing the size of equipment and devicesScrew return and fallout prevented
Characteristics
- Phillips cross recessed flat head machine screws with cut bearing surface.
- With nylon patch.
- Suitable for sheet metal fixing, preventing bearing surfaces and incomplete thread parts from hitting the bottom during fixing.

- Incomplete thread part of no more than 2 screw threads or so.
- The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
- Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
- The heat resistant temperature of the nylon patch is 120°C.






