Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket No. | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|---|
SNF-M3-4-TBZ-SUC | M3 | 0.5 | 4 | 6 | 1.2 | 1 | 50 | 0.3 | CAD | RFQ |
SNF-M3-5-TBZ-SUC | M3 | 0.5 | 5 | 6 | 1.2 | 1 | 50 | 0.34 | CAD | RFQ |
SNF-M3-6-TBZ-SUC | M3 | 0.5 | 6 | 6 | 1.2 | 1 | 50 | 0.38 | CAD | RFQ |
SNF-M3-8-TBZ-SUC | M3 | 0.5 | 8 | 6 | 1.2 | 1 | 50 | 0.42 | CAD | RFQ |
SNF-M3-10-TBZ-SUC | M3 | 0.5 | 10 | 6 | 1.2 | 1 | 50 | 0.46 | CAD | RFQ |
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
SNF-TBZ-SUC | |
---|---|
Main Body | SWCH12A Black Trivalent Chromate Treatment |
Application
Reducing the size of equipment and devicesCharacteristics
- Phillips flat head screws with cut seating surface.
- Suitable for sheet metal, preventing seating surface and incomplete threads from hitting the bottom when fixing sheet metal.
- Incomplete thread part has no more than two peaks.
- Bolts for sheet metal are also available with special specifications such as dimensions, material, head shape, and so on. Please contact our customer service.