Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket No. | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|
| SNF-M6-12-TBZ-SUC | M6 | 1 | 12 | 12 | 2.3 | 2 | 20 | 2.9 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SNF-TBZ-SUC | |
|---|---|
| Main Body | SWCH12A Black Trivalent Chromate Treatment |
Application
Reducing the size of equipment and devicesCharacteristics
- Phillips flat head screws with cut seating surface.
- Suitable for sheet metal, preventing seating surface and incomplete threads from hitting the bottom when fixing sheet metal.

- Incomplete thread part has no more than two peaks.
- Bolts for sheet metal are also available with special specifications such as dimensions, material, head shape, and so on. Please contact our customer service.






