Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket No. | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|---|
SNFS-M5-5-SUC | M5 | 0.8 | 5 | 10 | 2 | 2 | 20 | 1.7 | CAD | RFQ |
SNFS-M5-6-SUC | M5 | 0.8 | 6 | 10 | 2 | 2 | 20 | 1.9 | CAD | RFQ |
SNFS-M5-8-SUC | M5 | 0.8 | 8 | 10 | 2 | 2 | 20 | 2.1 | CAD | RFQ |
SNFS-M5-10-SUC | M5 | 0.8 | 10 | 10 | 2 | 2 | 20 | 2.4 | CAD | RFQ |
SNFS-M5-12-SUC | M5 | 0.8 | 12 | 10 | 2 | 2 | 20 | 2.8 | CAD | RFQ |
SNFS-M5-15-SUC | M5 | 0.8 | 15 | 10 | 2 | 2 | 20 | 3.2 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
SNFS-SUC | |
---|---|
Main Body | SUSXM7 (Equivalent to SUS304) |
Application
Reducing the size of equipment and devicesCharacteristics
- Stainless steel Phillips flat head screws with cut seating surface.
- Suitable for sheet metal, preventing seating surface and incomplete threads from hitting the bottom when fixing sheet metal.
- Incomplete thread part has no more than two peaks.
- Bolts for sheet metal are also available with special specifications such as dimensions, material, head shape, and so on. Please contact our customer service.