• Special Screws (Bolts)
  • Decoration

SNHS-LH-ALK/Ultra Low Profile Hex Head Screws with Nylon Patch

  • Space
  • Vibration resistant treatment
  • Decoration

Dimension Drawing

SNHS-LH-ALKUltra Low Profile Hex Head Screws with Nylon Patch寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M4
M5
M6
M8
L
All
8
10
12
15
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L L1 B Qty per Pack Mass
(g)
CAD
Download
RFQ
SNHS-M4-8-LH-ALK M4 0.7 8 1.5 7 10 1.2 CAD RFQ
SNHS-M4-10-LH-ALK M4 0.7 10 1.5 7 10 1.3 CAD RFQ
SNHS-M4-12-LH-ALK M4 0.7 12 1.5 7 10 1.2 CAD RFQ
SNHS-M4-15-LH-ALK M4 0.7 15 1.5 7 10 1.8 CAD RFQ
SNHS-M4-20-LH-ALK M4 0.7 20 1.5 7 10 2.1 CAD RFQ
SNHS-M4-25-LH-ALK M4 0.7 25 1.5 7 10 2.5 CAD RFQ
SNHS-M4-30-LH-ALK M4 0.7 30 1.5 7 10 2.9 CAD RFQ
SNHS-M5-8-LH-ALK M5 0.8 8 2 8 10 1.9 CAD RFQ
SNHS-M5-10-LH-ALK M5 0.8 10 2 8 10 2.2 CAD RFQ
SNHS-M5-12-LH-ALK M5 0.8 12 2 8 10 2.4 CAD RFQ
SNHS-M5-15-LH-ALK M5 0.8 15 2 8 10 2.9 CAD RFQ
SNHS-M5-20-LH-ALK M5 0.8 20 2 8 10 3.4 CAD RFQ
SNHS-M5-25-LH-ALK M5 0.8 25 2 8 10 4.1 CAD RFQ
SNHS-M5-30-LH-ALK M5 0.8 30 2 8 10 4.7 CAD RFQ
SNHS-M6-10-LH-ALK M6 1 10 2 10 10 3.2 CAD RFQ
SNHS-M6-12-LH-ALK M6 1 12 2 10 10 3.6 CAD RFQ
SNHS-M6-15-LH-ALK M6 1 15 2 10 10 4.3 CAD RFQ
SNHS-M6-20-LH-ALK M6 1 20 2 10 10 5 CAD RFQ
SNHS-M6-25-LH-ALK M6 1 25 2 10 10 5.9 CAD RFQ
SNHS-M6-30-LH-ALK M6 1 30 2 10 10 6.9 CAD RFQ
SNHS-M8-15-LH-ALK M8 1.25 15 2 13 10 7.8 CAD RFQ
SNHS-M8-20-LH-ALK M8 1.25 20 2 13 10 9.2 CAD RFQ
SNHS-M8-25-LH-ALK M8 1.25 25 2 13 10 11 CAD RFQ
SNHS-M8-30-LH-ALK M8 1.25 30 2 13 10 12 CAD RFQ
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
SNHS-LH-ALK
Main Body Equivalent to SUS304
Nylon Patch Nylon 11

Application

Reducing the size of equipment and devices
Screw return and fallout prevented

Characteristics

  • Hex head bolts with special low profile and nylon patch.
  • For space-saving of equipment/devices and applications with limited overhead space.
  • The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
  • Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
  • The heat resistant temperature of the nylon patch is 120°C.

Product List

Click here to see Decoration

Click here to see Special Screws (Bolts)