NBK logo

  • Special Screws
  • Decoration

SPA-M3-8-SH

Plastic Screws - Hexalobular Socket Head Cap Screw with Ultra Low Head - RENY

  • Space
  • High strength
  • Tightening Hole Damage Prevention
  • High Specific Strength

Dimension Drawing

SPA-SHPlastic Screws - Hexalobular Socket Head Cap Screw with Ultra Low Head - RENY寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Applicable Wrench Hexalobular Socket No. Tension Rupture
Load (N)*1
Torsional
Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPA-M3-8-SH M3 0.5 8 6 1.3 SKX-8 8 596 0.25 20 0.12 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Applicable Wrench Hexalobular Socket No. Tension Rupture
Load (N)*1
Torsional
Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPA-M3-8-SH M3 0.5 8 6 1.3 SKX-8 8 596 0.25 20 0.12 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Applicable Wrench Hexalobular Socket No. Tension Rupture
Load (N)*1
Torsional
Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPA-M3-8-SH M3 0.5 8 6 1.3 SKX-8 8 596 0.25 20 0.12 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Applicable Wrench Hexalobular Socket No. Tension Rupture
Load (N)*1
Torsional
Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPA-M3-8-SH M3 0.5 8 6 1.3 SKX-8 8 596 0.25 20 0.12 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values. The recommended torque is 50% of the torsional torque.

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.

Related Services

Material/Finish

SPA-SH
Main Body RENYTM*1 (50% Glass Fiber Reinforced Polyamide MXD6) (Black)
Heat Resistance
Temperature*2
105°C

*1: RENYTM is a trademark or registered trademark of Mitsubishi Gas Chemical Company, Inc.
*2: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

Electrical and electronic equipment / Insulation and dew condensation prevention for refrigerators and freezers / Aquatic applications / Electrochemical plating / Lightweight applications in automobiles / Aircrafts / Spacecrafts

Characteristics

  • RENYTM special low profile cap screw. All head heights are 1.5mm or less.
  • RENYTM is a thermoplastic engineering plastic with excellent tensile and bending strength.
  • It is highly fatigue-resistant and has excellent creep and heat insulation properties.
  • While it is nearly as strong as metal, its weight is approximately 1/5 of iron.
  • The recess has a hexalobular*1 shape that can withstand high tightening torque. ⇒Features of the Hexalobular Socket
  • Install and remove with SKX Dedicated Wrench or SKXB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.
  • Use the SKX-N hexalobular wrench for extremely limited access spaces for mounting and removing in tight spaces.
  • For the properties and precautions of plastic screws, please refer to "Properties of Plastic Screws". ⇒Plastic Screws

*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".


Related Products

RENYTM hex nuts and washers SPA-NSPA-W are available.
SPA-NSPA-W

SPA-SHPlastic Screws - Hexalobular Socket Head Cap Screw with Ultra Low Head - RENY

SKX Hexalobular Wrench
SKX

SPA-SHPlastic Screws - Hexalobular Socket Head Cap Screw with Ultra Low Head - RENY

SKX-N Hexalobular Wrench for Extremely Limited Access Spaces
SKX-N

SPA-SHPlastic Screws - Hexalobular Socket Head Cap Screw with Ultra Low Head - RENY

SKXB Hexalobular Short Bit
SKXB

SPA-SHPlastic Screws - Hexalobular Socket Head Cap Screw with Ultra Low Head - RENY

SRD Magnet Screwdriver
SRD

SPA-SHPlastic Screws - Hexalobular Socket Head Cap Screw with Ultra Low Head - RENY


Product List

Click here to see SPA-M3-SH

Click here to see SPA-SH