Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket Number |
Tension Rupture Load (N)*1 |
Torsional Torque (N・m)*1 |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SPC-M2-10-P | M2 | 0.4 | 10 | 3.5 | 1.3 | 1 | 107 | 0.055 | 50 | 0.047 | CAD | RFQ |
*1: Values in chart are for reference only. They are not guaranteed values.The recommendation torque is 50% of the torsional torque.
●M1.7 is black.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
SPC-P | |
---|---|
Main body | PC (Polycarbonate) (Transparent)*1 |
Heat Resistance Temperature*2 | 115℃ |
*1: SPC-M1.7-3-PSPC-M1.7-4-P are black.
*2: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.
Application
Electrical and electronic equipment and automobilesCharacteristics
- PC (polycarbonate) has the highest shock resistance of engineering plastics.
- Max. Operating Temperature*2 (min./max.):-40/115°C
- PC has low water absorbency and excellent weather resistance.
- The properties and precautions of plastic screws⇒Plastic Screws