Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Bit Part No. | Screwdriver Part No. |
Qty per pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SRGS-M6-10 | M6 | 1 | 10 | 10.5 | 3.3 | SRGB-56 | SRD-6.35 | 10 | 3.2 | CAD | RFQ |
| SRGS-M6-12 | M6 | 1 | 12 | 10.5 | 3.3 | SRGB-56 | SRD-6.35 | 10 | 3.5 | CAD | RFQ |
| SRGS-M6-16 | M6 | 1 | 16 | 10.5 | 3.3 | SRGB-56 | SRD-6.35 | 10 | 4.2 | CAD | RFQ |
| SRGS-M6-20 | M6 | 1 | 20 | 10.5 | 3.3 | SRGB-56 | SRD-6.35 | 10 | 4.9 | CAD | RFQ |
| SRGS-M6-25 | M6 | 1 | 25 | 10.5 | 3.3 | SRGB-56 | SRD-6.35 | 10 | 5.7 | CAD | RFQ |
| SRGS-M6-30 | M6 | 1 | 30 | 10.5 | 3.3 | SRGB-56 | SRD-6.35 | 10 | 6.6 | CAD | RFQ |
| SRGS-M6-40 | M6 | 1 | 40 | 10.5 | 3.3 | SRGB-56 | SRD-6.35 | 10 | 8.3 | CAD | RFQ |
| SRGS-M6-50 | M6 | 1 | 50 | 10.5 | 3.3 | SRGB-56 | SRD-6.35 | 10 | 10 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SRGS | |
|---|---|
| Main Body | Equivalent to SUS304 |
| Strength Class | Equivalent to A2-50 |
Application
Machinery / Tools / Equipment / Devices disassembly prevention/ Tampering prevention / Theft prevention for outdoor facilities /Security measures / Safety measures
Characteristics
- Button head cap screws with a pin at the center of the five slots, inspired by plum blossoms. Also suitable for decorative uses.
- This prevents mounting and removing with regular tools.
- Install and remove with SRGB Dedicated Bits and SRD Dedicated Magnetic Screwdriver together.








