Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Bit Part No. | Screwdriver Part No. |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SRSHS-M2.5-4-ALK | M2.5 | 0.45 | 4 | 3.8 | 0.8 | SRSHB-1 | SRD-6.35 | 10 | 0.15 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SRSHS-ALK | |
|---|---|
| Main Body | SUSXM7 |
| Nylon Patch | Nylon 11 |
Application
Equipment/devices disassembly/tampering preventionTheft prevention for outdoor facilities
Security measures
Safety measures
Screw return and fallout prevented
Characteristics
- Tamper-resistant special low profile cap screws, all with height heads of 1.5mm or below.
- With nylon patch.
- The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
- Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
- The heat resistant temperature of the nylon patch is 120°C.
- This prevents mounting and removing with regular tools. The low head height makes it difficult to remove the screws by grasping the head itself, improving theft prevention.
- Low protrusion after mounting, complementing machinery and equipment appearance as well.
- Install and remove with SRSHB Dedicated Bits and SRD Dedicated Magnetic Screwdriver together.







