• Special Screws
  • Decoration

SRSHS-M2.5-4

Tamper Resistant Cap Screws with Ultra Low Profile

  • Tamper Resistance
  • Decoration

Dimension Drawing

SRSHSTamper Resistant Cap Screws with Ultra Low Profile寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Bit Part No. Applicable Screwdriver Qty per Pack Mass
(g)
CAD
Download
RFQ
SRSHS-M2.5-4 M2.5 0.45 4 3.8 0.8 SRSHB-1 SRD-6.35 10 0.15 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.

Related Services

Material/Finish

SRSHS
Main unit SUSXM7

Application

Machinery / Tools / Equipment / Devices disassembly prevention/ Tampering prevention / Theft prevention for outdoor facilities /Security measures / Safety measures

Characteristics

  • Tamper resistant screws with head height of 1.5mm or less.
  • This prevents mounting and removing with regular tools. The low head height makes it difficult to remove the screws by grasping the head itself, making them excellent for theft prevention.
  • After mounting these do not protrude by much, so they do not affect the appearance.
  • Install and remove with SRSHB Dedicated Bits and SRD Dedicated Magnetic Screwdriver together.

Related Products

SRSHB applicable bits are available.
SRSHB

SRSHSTamper Resistant Cap Screws with Ultra Low Profile

Dedicated magnetic screwdrivers SRD are available.
SRD

SRSHSTamper Resistant Cap Screws with Ultra Low Profile


Product List

Click here to see SRSHS-M2.5

Click here to see SRSHS