Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Bit Part No. | Applicable Screwdriver | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SRSHS-M2-6 | M2 | 0.4 | 6 | 3 | 0.6 | SRSHB-0 | SRD-6.35 | 10 | 0.12 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SRSHS | |
|---|---|
| Main unit | SUSXM7 |
Application
Machinery / Tools / Equipment / Devices disassembly prevention/ Tampering prevention / Theft prevention for outdoor facilities /Security measures / Safety measuresCharacteristics
- Tamper resistant screws with head height of 1.5mm or less.
- This prevents mounting and removing with regular tools. The low head height makes it difficult to remove the screws by grasping the head itself, making them excellent for theft prevention.
- After mounting these do not protrude by much, so they do not affect the appearance.
- Install and remove with SRSHB Dedicated Bits and SRD Dedicated Magnetic Screwdriver together.








