Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Bit Part No. | Screwdriver Part No. |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SRTFS-M3-6-ALK | M3 | 0.5 | 6 | 5.6 | 1.65 | SRTB-4 | SRD-6.35 | 10 | 0.35 | CAD | RFQ |
| SRTFS-M3-8-ALK | M3 | 0.5 | 8 | 5.6 | 1.65 | SRTB-4 | SRD-6.35 | 10 | 0.44 | CAD | RFQ |
| SRTFS-M3-10-ALK | M3 | 0.5 | 10 | 5.6 | 1.65 | SRTB-4 | SRD-6.35 | 10 | 0.52 | CAD | RFQ |
| SRTFS-M3-12-ALK | M3 | 0.5 | 12 | 5.6 | 1.65 | SRTB-4 | SRD-6.35 | 10 | 0.62 | CAD | RFQ |
| SRTFS-M3-16-ALK | M3 | 0.5 | 16 | 5.6 | 1.65 | SRTB-4 | SRD-6.35 | 10 | 0.79 | CAD | RFQ |
| SRTFS-M3-30-ALK | M3 | 0.5 | 30 | 5.6 | 1.65 | SRTB-4 | SRD-6.35 | 10 | 1.34 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SRTFS-ALK | |
|---|---|
| Main Body | Equivalent to SUS304 |
| Nylon Patch | Nylon 11 |
| Strength Class | Equivalent to A2-50 |
Application
Equipment/devices disassembly/tampering preventionTheft prevention for outdoor facilities
Security measures
Safety measures
Screw return and fallout prevented
Characteristics
- Two-hole flat head machine screws.
- With nylon patch.
- The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
- Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
- The heat resistant temperature of the nylon patch is 120°C.
- This prevents mounting and removing with regular tools.
- Install and remove with SRTB Dedicated Bits and SRD Dedicated Magnetic Screwdriver together.
- The simple head design is also suitable for decoration.









