Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Bit Part No. | Screwdriver Part No. |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SRTFS-M5-12 | M5 | 0.8 | 12 | 9.2 | 2.5 | SRTB-10 | SRD-6.35 | 10 | 1.88 | CAD | RFQ |
| SRTFS-M5-16 | M5 | 0.8 | 16 | 9.2 | 2.5 | SRTB-10 | SRD-6.35 | 10 | 2.3 | CAD | RFQ |
| SRTFS-M5-20 | M5 | 0.8 | 20 | 9.2 | 2.5 | SRTB-10 | SRD-6.35 | 10 | 2.92 | CAD | RFQ |
| SRTFS-M5-25 | M5 | 0.8 | 25 | 9.2 | 2.5 | SRTB-10 | SRD-6.35 | 10 | 3.61 | CAD | RFQ |
| SRTFS-M5-30 | M5 | 0.8 | 30 | 9.2 | 2.5 | SRTB-10 | SRD-6.35 | 10 | 4.17 | CAD | RFQ |
| SRTFS-M5-35 | M5 | 0.8 | 35 | 9.2 | 2.5 | SRTB-10 | SRD-6.35 | 10 | 4.58 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SRTFS | |
|---|---|
| Main Body | Equivalent to SUS304 |
| Strength Class | Equivalent to A2-50 |
Application
Equipment/devices disassembly/tampering preventionTheft prevention for outdoor facilities
Security measures
Safety measures
Characteristics
- Two-hole flat head machine screws.
- This prevents mounting and removing with regular tools.
- Install and remove with SRTB Dedicated Bits and SRD Dedicated Magnetic Screwdriver together.
- The simple head design is also suitable for decoration.









