• Special Screws
  • Decoration

SRTS-M4-16

Two Hole Pan Head Machine Screws

  • Tamper Resistance

Dimension Drawing

SRTSTwo Hole Pan Head Machine Screws寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Bit Part No. Screwdriver Part No. Qty per Pack Mass
(g)
CAD
Download
RFQ
SRTS-M4-16 M4 0.7 16 8 2.4 SRTB-8 SRD-6.35 20 2.2 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Bit Part No. Screwdriver Part No. Qty per Pack Mass
(g)
CAD
Download
RFQ
SRTS-M4-16 M4 0.7 16 8 2.4 SRTB-8 SRD-6.35 20 2.2 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Bit Part No. Screwdriver Part No. Qty per Pack Mass
(g)
CAD
Download
RFQ
SRTS-M4-16 M4 0.7 16 8 2.4 SRTB-8 SRD-6.35 20 2.2 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Bit Part No. Screwdriver Part No. Qty per Pack Mass
(g)
CAD
Download
RFQ
SRTS-M4-16 M4 0.7 16 8 2.4 SRTB-8 SRD-6.35 20 2.2 CAD RFQ

●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SRTS
Main Body Equivalent to SUS304
Strength Class Equivalent to A2-50

Application

Machinery / Tools / Equipment / Devices disassembly prevention/ Tampering prevention / Theft prevention for outdoor facilities / Security measures / Safety measures

Characteristics

  • They cannot be installed or removed by using standard tools.
  • Install and remove by SRTB Specialty Bits and SRD Specialty Magnetic Screwdriver together.
  • The simple head design is suitable for decoration.

Related Products

Install and remove by SRTB Specialty Bits and SRD Specialty Magnetic Screwdriver together.
SRTB

SRTSTwo Hole Pan Head Machine Screws

SRTB / SRWB-dedicated Magnet Screwdrivers
SRD

SRTSTwo Hole Pan Head Machine Screws


Product List

Click here to see SRTS-M4

Click here to see SRTS