• Special Screws
  • Decoration

SSH-M3-EL-ALK

Socket Head Cap Screws with Ultra Low Profile and Nylon Patch

  • Space
  • Vibration resistant treatment

Dimension Drawing

SSH-EL-ALKSocket Head Cap Screws with Ultra Low Profile and Nylon Patch寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
L
All
4
5
6
8
10
12

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B t s L2 Max. Tightening
Torque
(N・m)
Qty per Pack Mass
(g)
CAD
Download
RFQ
SSH-M3-4-EL-ALK M3 0.5 4 6 1.3 1.5 2 1 2.5 0.7 10 0.39 CAD RFQ
SSH-M3-5-EL-ALK M3 0.5 5 6 1.3 1.5 2 1 2.5 0.7 10 0.43 CAD RFQ
SSH-M3-6-EL-ALK M3 0.5 6 6 1.3 1.5 2 1 2.5 0.7 10 0.47 CAD RFQ
SSH-M3-8-EL-ALK M3 0.5 8 6 1.3 1.5 2 1 2.5 0.7 10 0.56 CAD RFQ
SSH-M3-10-EL-ALK M3 0.5 10 6 1.3 1.5 2 1 2.5 0.7 10 0.64 CAD RFQ
SSH-M3-12-EL-ALK M3 0.5 12 6 1.3 1.5 2 1 2.5 0.7 10 0.72 CAD RFQ

*: Values in chart are for reference only. They are not guaranteed values.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.

Related Services

Material/Finish

SSH-EL-ALK
Main Body SCM435
Electroless Nickel Plating
Nylon Patch Nylon 11
Strength Class Thread Part: 10.9
Head *1: 5.8 (M2-M8)
4.8 (M10)

*1: Do not exceed the max. tightening torque. Though strength is increased through heat treatment, the head strength is less than that of thread.


Application

Reducing the size of equipment and devices / Return and fall prevention of screws

Characteristics

  • The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
  • Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
  • The heat resistance temperature of nylon patch is 120℃.
  • All head heights are 1.5mm or less.
  • For space-saving of equipment/devices and applications with limited overhead space.

Related Services

Product List

Click here to see SSH-EL-ALK

Click here to see Decoration