Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | t | s | L2 | Max. Tightening Torque* (N・m) |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSH-M6-6-EL-ALK | M6 | 1 | 6 | 10 | 1.5 | 3 | 4 | 0 | 5 | 6.3 | 10 | 1.5 | CAD | RFQ |
| SSH-M6-8-EL-ALK | M6 | 1 | 8 | 10 | 1.5 | 3 | 4 | 2 | 5 | 6.3 | 10 | 1.9 | CAD | RFQ |
| SSH-M6-10-EL-ALK | M6 | 1 | 10 | 10 | 1.5 | 3 | 4 | 2 | 5 | 6.3 | 10 | 2.2 | CAD | RFQ |
| SSH-M6-12-EL-ALK | M6 | 1 | 12 | 10 | 1.5 | 3 | 4 | 2 | 5 | 6.3 | 10 | 2.6 | CAD | RFQ |
| SSH-M6-16-EL-ALK | M6 | 1 | 16 | 10 | 1.5 | 3 | 4 | 2 | 5 | 6.3 | 10 | 3.3 | CAD | RFQ |
| SSH-M6-20-EL-ALK | M6 | 1 | 20 | 10 | 1.5 | 3 | 4 | 2 | 5 | 6.3 | 10 | 4.1 | CAD | RFQ |
| SSH-M6-25-EL-ALK | M6 | 1 | 25 | 10 | 1.5 | 3 | 4 | 2 | 5 | 6.3 | 10 | 5.1 | CAD | RFQ |
| SSH-M6-30-EL-ALK | M6 | 1 | 30 | 10 | 1.5 | 3 | 4 | 2 | 5 | 6.3 | 10 | 5.8 | CAD | RFQ |
*: Values in chart are for reference only. They are not guaranteed values.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SSH-EL-ALK | |
|---|---|
| Main Body | SCM435 Electroless Nickel Plating |
| Nylon Patch | Nylon 11 |
| Strength Class | Thread Part: 10.9 Head *1: 5.8 (M2-M8) 4.8 (M10) |
*1: Do not exceed the max. tightening torque. Though strength is increased through heat treatment, the head strength is less than that of thread.
Application
Reducing the size of equipment and devices / Return and fall prevention of screwsCharacteristics
- The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
- Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
- The heat resistance temperature of nylon patch is 120℃.
- All head heights are 1.5mm or less.
- For space-saving of equipment/devices and applications with limited overhead space.






/11576_1.jpg?upd=20251223180424&awscf_publishdate=2026-02-04 16:40)