• Special Screws
  • Decoration

SSH-M8-EL

Socket Head Cap Screws with Ultra Low Profile

  • Space
  • Decoration

Dimension Drawing

SSH-ELSocket Head Cap Screws with Ultra Low Profile寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M8
L
All
8
10
12
16
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B t Max. Torque(N・m) Qty per Pack Mass
(g)
CAD
Download
RFQ
SSH-M8-8-EL M8 1.25 8 13 1.5 4 5 14 10 3 CAD RFQ
SSH-M8-10-EL M8 1.25 10 13 1.5 4 5 14 10 3.6 CAD RFQ
SSH-M8-12-EL M8 1.25 12 13 1.5 4 5 14 10 4.2 CAD RFQ
SSH-M8-16-EL M8 1.25 16 13 1.5 4 5 14 10 5.4 CAD RFQ
SSH-M8-20-EL M8 1.25 20 13 1.5 4 5 14 10 6.7 CAD RFQ
SSH-M8-25-EL M8 1.25 25 13 1.5 4 5 14 10 8.3 CAD RFQ
SSH-M8-30-EL M8 1.25 30 13 1.5 4 5 14 10 10 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SSH-EL
Main Body SCM435
Electroless Nickel Plating
Strength Class Thread:10.9
Head*1
5.8(M2-M8)
4.8(M10)

*1: Do not exceed the max. tightening torque. Though strength is increased through heat treatment, the head strength is less than that of thread.


Application

Reducing the size of equipment and devices

Characteristics

  • The head height for all screws is 1.5 mm or less.
  • Intended for reducing the size of devices and applications with limited overhead space.
  • Also, SVSHS Socket Head Cap Screws with Special Low Profile with Ventilation Hole(SVSHS), and SSHS-FT Socket Head Cap Screws with Special Low Profile with long thread(SSHS-FT)are available.

Related Services

Product List

Click here to see SSH-EL

Click here to see Decoration